TE’s sealed connector portfolio is designed to meet the protection and durability demands engineers face in tackling today’s complex design challenges. Our connectors also address key industry needs like ergonomics, miniaturization, simplification, and safety, ensuring they excel across a wide range of applications.

Customizable Low Pitch Power Connectors
The Micro MATE-N-LOK 3mm connector system offers customizable wire-to-wire, wire-to-board, and panel mount power connectors. All Micro MATE-N-LOK connectors contain a positive latching mechanism to prevent unmating and have many optional features, including a choice of contact type, material flammability rating, and housing configuration. Pin and receptacle contacts are available with tin or gold plating. Housings and headers have multiple flammability options and low-profile versions (<4.7mm vertical height) for space limited designs. Printed circuit board (PCB) headers are offered in vertical or right-angle orientations with either surface or through hole board mounting. Micro MATE-N-LOK connectors are used in appliances, automation, lighting, and motor vehicles.

Product Features
Centerline (mm) | 3 | Operating Temperature ( °C) | -40 to +105 |
Maximum Current Rating (A) | 5 | Wire Size (AWG) | 30-18 |
Voltage Rating | 250 VAC | Positions Available | 2-24 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-0 & V-2 | Color/Keying Available | No |
Agency Approvals | UL, CSA, VDE | Available Configurations | Wire-to-Wire, Wire-to-Board, Wire-to-Panel |
Featured Products
Low Profile Micro MATE-N-LOK Connectors
The low profile Micro MATE-N-LOK connectors feature an ultra-slim design for compact wire-to-board systems, while also providing the reliability and performance of the Micro MATE-N-LOK connector system.
Micro MATE-N-LOK Blind MATE Connector
Enhancing wire harness assembly efficiency, the connector reduces visual checks and simplifies alignment with a lead-in funnel structure for easy cycling. It includes an integrated TPA for secure connections in confined spaces, easily disengaged with a standard hand tool, and an error-proof housing to prevent reverse terminal insertion. Explore plug 2425486-1 and cap 242587-1 part numbers.
Micro MATE-N-LOK blind mate connector improves the efficiency of wire harness assembly by reducing the need for visual checks and simplifying connector alignment. It features a lead-in funnel structure that provides a large surface area for connector alignment, making it easier for operators, installers, and end-users to cycle the connection.