Power Connectors for Harsh Environments
TE Connectivity’s (TE) Power Versa-Lock connector system is a high-performance, wire-to-wire power solution featuring perimeter and wire seals that deliver IP67 rated protection against water and dust. These locking connectors offer enhanced reliability with four points of contact between tab and receptacle contacts and alternative mounting methods to reduce movement in vibration applications. Power Versa-Lock connectors are available with optional terminal position assurance (TPA) and back cover accessories, which help ensure proper assembly and provide a higher retention force. The Power Versa-Lock series also includes a special twist and lock cap, designed for refrigeration applications, which allows condensation to drip away from the connection.
Product Features
Centerline (mm) | 5 | Operating Temperature (°C) | -30 to +130 |
Maximum Current Rating (A) | 15 | Wire Size (AWG) | 26-14, 2x22 |
Voltage Rating | 600 VAC | Positions Available | 1-4,6,9 |
IEC 60335-1 Glow-Wire Available | Yes | Sealed Version Available | IP67 |
UL94 Rating Available | V-0 | Color/Keying Available | Yes |
Agency Approvals | UL, CSA, VDE | Available Configurations | Wire-to-Wire, Wire-to-Panel |