enetSEAL+ Ethernet Connector Housings
Frequently Asked Questions
enetSEAL+ Ethernet Connector Housings
Q: What makes enetSEAL+ Ethernet connector housings suited for industrial and automotive applications?
A: enetSEAL+ Ethernet connector housings feature IPX9K-rated sealing, high-temperature resilience (-40°C to +125°C), and vibration-resistant construction, making them suited for rugged applications in commercial vehicles, agriculture, and construction machinery.
Q: What mounting options are available for enetSEAL+ Ethernet connector housings?
A: These housings support cable-to-cable, wire-to-wire, and wire-to-board configurations, with panel mount and free-hanging (cable mount) options, providing installation flexibility for different network architectures.
Q: What contact sizes and current ratings are supported by enetSEAL+ Ethernet connector Housings?
A: The housings support 1.2mm contact sizes, with gold-plated terminals for enhanced conductivity and a maximum current rating of 22A, making them suited for power and signal applications in industrial Ethernet networks.
enetSEAL+ Ethernet Connector Headers
Frequently Asked Questions
enetSEAL+ Ethernet Connector Headers
Q: What are the key advantages of enetSEAL+ Ethernet connector headers for industrial and commercial vehicles?
A: enetSEAL+ Ethernet connector headers are designed for rugged, high-speed Ethernet connectivity in harsh environments. Key advantages include:
- IP6K7-rated sealing, providing protection against dust, moisture, and water ingress.
- MCON 1.2 CB terminals, providing vibration resistance and long-term reliability.
- 100BASE-T1 Ethernet compatibility, delivering high-speed data transmission over single-pair UTP cables.
- Tool-free mounting and PCB retention, making installation easy and secure.
- Compact and space-saving design, allowing integration into automotive, construction, and agricultural networks.
Q: How do enetSEAL+ Ethernet connector headers compare to traditional M12 and CAN connectors?
A: enetSEAL+ Ethernet connector headers provide a more compact and efficient alternative to traditional M12 and CAN-based Ethernet connectors by offering:
- Sealed wire-to-board connectivity in a fully shrouded, vibration-resistant design.
- High-speed 100BASE-T1 Ethernet transmission, reducing cabling complexity and improving network efficiency.
- Through-hole solder PCB termination, enabling secure and stable connections under extreme conditions.
- Versatile mounting options, including vertical and right-angle PCB configurations, making them suited for tight-space applications in commercial vehicles.
Q: What applications are enetSEAL+ Ethernet connector headers best suited for?
A: enetSEAL+ Ethernet connector headers are optimized for industrial and commercial transportation applications, including:
- In-Cabin Ethernet Networks – Supports 100BASE-T1 backbones, displays, cameras, and infotainment systems.
- Vehicle Sensor Integration – Enables radar, LiDAR, and telemetry data connectivity in autonomous vehicle architectures.
- Sealed ECU and Controller Applications – Provides secure wire-to-board connections for network gateways, power distribution units, and control modules.
- Chassis and Exterior Connectivity – Enables high-speed data transmission for smart vehicle diagnostics and vehicle-to-cloud communication.
enetSEAL+ Ethernet Connector Accessories
Frequently Asked Questions
enetSEAL+ Ethernet Connector Accessories
Q:What are enetSEAL+ Ethernet connector accessories used for?
A: enetSEAL+ Ethernet connector accessories, such as mounting clips, are designed to securely attach enetSEAL+ connectors to panels, bulkheads, and automotive chassis, preventing vibration-related disconnections in industrial, automotive, and commercial Ethernet networks.
Q:What materials are enetSEAL+ Ethernet connector accessories made from?
A: These accessories are constructed from PBT GF (Glass-Filled Polybutylene Terephthalate), providing high-impact resistance, UV stability, and heat resistance up to 125°C (257°F), making them suitable for extreme environments.
Q: : How do I choose the right mounting clip for my enetSEAL+ Ethernet connector?
A: enetSEAL+ connector mounting clips are available in five different thicknesses for various panel sizes. Choose the clip based on your panel thickness:
- 4.5mm – Brown (2325098-2)
- 3.5mm – Gray (2325098-4)
- 3.0mm – Yellow (2325098-6)
- 2.0mm – Violet (2325098-7)
- 1.0mm – Green (2325098-8)
For additional guidance, refer to TE Connectivity’s product documentation.