Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Product Listing
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
Reliable High-Speed Data Transmission
Sealed for Harsh Environments
Easy Installation, Assembly, and Maintenance
Secure Mating and PCB Retention
Compact, Space-Saving, and Versatile Design
Future-Proof and Industry-Ready
enetSEAL+ Ethernet Headers - High-speed, secure wire-to-board Ethernet connectivity.
Features | Description |
---|---|
Connector System | Wire-to-Board |
Header Type |
Fully Shrouded |
Sealing Performance | IP6K7 |
Operating Voltage | 33 VDC / 33 VAC |
Operating Temperature | -40°C to +125°C (-40°F to +257°F) |
Terminal System | MCON 1.2 CB |
PCB Mounting Options | Vertical, Right Angle |
Connector Shape | Rectangular |
Contact Plating | Gold (Au) over Nickel |
Contact Size | 8mm, 1.2mm |
Mating Retention | Locking Interface |
PCB Retention | Mounting Screw |
Circuit Application | Power |
Shielding | No |
Pitch | 2.5 mm (0.1 in) |
Mounting Holes | Yes |
Mating Alignment | With |
PCB Contact Termination | Through Hole - Solder |
Connector Variants and Part Numbers
Header Type | Keying Code | Part Number |
---|---|---|
180° Header (Assembled Seal) |
Code A | 2325102-1 |
180° Header with Flange (Assembled Seal) | Code A | 2325102-7 |
180° Header (Dispensed Sealant) | Code A | 2325103-1 |
180° Header with Flange (Dispensed Sealant) | Code A | 2325103-7 |
90° Header (Dispensed Sealant) | Code A | 2339032-1 |
Accessories & Terminals
Accessory | Panel Thickness | Part Number |
---|---|---|
Mounting Clip | 4.5 mm | 2325098-2 |
Mounting Clip | 3.5 mm | 2325098-4 |
Mounting Clip | 3.0 mm | 2325098-6 |
Mounting Clip | 2.0 mm | 2325098-7 |
Mounting Clip | 1.0 mm | 2325098-8 |
Wire Dress Backshell | Straight | 2272168-1 |
Terminal Options:
Additional terminal sizes and platings are available upon request.
enetSEAL+ Ethernet connector headers enable single twisted pair Channel Ethernet solutions for:
In-Cabin Networking:
Chassis & Exterior Applications:
These headers are engineered to withstand extreme vibrations, moisture, and contaminants, providing reliable connectivity in industrial and heavy-duty vehicles.
The enetSEAL+ Ethernet connector headers from TE Connectivity offer rugged, sealed, and high-speed Ethernet connectivity for industrial and commercial vehicles. With easy installation, robust vibration resistance, and long-term reliability, these headers are suited for network backbones, sensor arrays, and vehicle-to-cloud connectivity.
Q: What are the key advantages of enetSEAL+ Ethernet connector headers for industrial and commercial vehicles?
A: enetSEAL+ Ethernet connector headers are designed for rugged, high-speed Ethernet connectivity in harsh environments. Key advantages include:
Q: How do enetSEAL+ Ethernet connector headers compare to traditional M12 and CAN connectors?
A: enetSEAL+ Ethernet connector headers provide a more compact and efficient alternative to traditional M12 and CAN-based Ethernet connectors by offering:
Q: What applications are enetSEAL+ Ethernet connector headers best suited for?
A: enetSEAL+ Ethernet connector headers are optimized for industrial and commercial transportation applications, including:
Please review product documents or contact us for the latest agency approval information.
Are you sure you want to close chat?
To begin your chat with TE please enter your details