Sealed Ethernet connector technology
Our enetSEAL+ connector portfolio provides robust, wire-to-wire and wire-to-board connections in harsh conditions for multifunction displays, telematics, telemetry units, infotainment modules, advanced driver assistance systems (ADAS) and media access controllers. enetSEAL+ products can be utilized to connect external cameras and sensing modules to improve operator awareness to enhance safety using single-pair Ethernet differential signal transmission communication protocols. The product line also includes pass-through adapters to secure connections through a sealed panel opening.
enetSEAL+ Ethernet Connectors
enetSEAL+ Ethernet Connectors
These connectors support single pair 100Mbps Ethernet connections compliant with IEEE 802.3bw 100BASE-T1 communication protocol. This connector system enables the transmission and reception of 100Mbps data over a single, unshielded twisted-pair (UTP) cable with up to four in-line connections over a 15-meter channel length. enetSEAL+ connectors leverage our industry-proven MCON 1.2 clean body (CB) terminal system for high vibration and long-term reliability.
It allows field maintenance of commercial vehicles in harsh environments.
UTP
Supports 20 AWG – 22 AWG jacketed Unshielded Twisted Pair Cable
MCON
Leverages established MCON 1.2 CB terminal design
Product Features
- Up to 100Mbps full duplex
- Compliant with IEEE 802.3bw 100BASE-T1
- IP67, IP69K and USCAR2 (with backshell) dust and water protection
- Temperature range from -40°C to +125°C
- PoDL class 3 – 48 Volt
- Built-in secondary locking feature
- Multiple keying options

Applications
Our enetSEAL+ Ethernet connectors can be used in vehicle cabins and chassis:
In-cabin Applications: | Chassis Applications: |
---|---|
|
|
Supported Protocols
- 100BASE-T1
- BroadR-Reach