Heavy Duty Sealed Connectors FAQ
Heavy Duty Sealed Connector Series
Q: What sealing performance do these heavy duty sealed connectors provide?
A: They are rated to IP67; when used with a backshell on flanged tab housings and installed per instructions, they reach IP6K9K. This helps protect against water, dust, and high pressure spray.
Q: Which contacts and currents are supported?
A: The series accepts AMP MCP 6.3/4.8K (up to 40 A), AMP MCP 2.8 (up to 40 A), AMP MCP 1.5K (up to 20 A), and MCON 1.2 contact families, giving flexibility for power and signal in one platform.
Q: Do you offer options for CAN bus networks?
A: Yes. There are dedicated CAN bus Y connectors and 120 Ω terminators that meet SAE J1939, fully compatible with the series accessories and parts.
Applications
Q: What is the Heavy Duty Sealed Connector Series?
A: Our Heavy Duty Sealed Connector Series is environmentally sealed, designed for cable to cable and cable to device applications. The Heavy Duty Sealed Connector Series is used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for Heavy Duty Sealed Connector Series?
A: Truck, Bus, Off-highway, Construction, Agriculture, Mining, Emergency Vehicles, Forestry, Recreational, Marine, Motorcycle
Q: When should I use the Heavy Duty Sealed Connector Series?
A: Heavy Duty Sealed Connector Series provides reliability and performance on the engine or transmission, under the hood, for motor controllers, solenoid interfaces, on the chassis, or in the cab. It offers field-proven reliability and rugged quality. Rectangular, thermoplastic housings offer a wide operating temperature range, and silicone rear wire and interface seals allow the connectors to withstand conditions of extreme temperature and moisture. The connectors feature an integrated slide lock for mating and an integrated secondary locking device for contact alignment and retention.
Key Features
Q: What are the Heavy Duty Sealed Connector’ key features?
A: Heavy Duty Sealed Connector Series Key Features:
- Accepts contact sizes 6.3/4.8K (up to 40 amps), 2.8 (up to 40 amps), and 1.5K (up to 20 amps)
- 6.00-0.20 mm²
- 2, 3, 4, 6, 7, 8, 10, 12, 15, 16, and 18 cavity arrangements
- In-line, PCB or flange mount
- Rectangular, thermoplastic housing
- Slide lock for mating
- Integrated secondary lock confirms contact alignment and retention
- Meet CAN Bus protocol specifications according to SAE J1939 standard
- Available accessories: Backshells, fixing slides, protection caps, blind plugs and sealing plugs
Performance/ Specifications
Q: What is the temperature range for Heavy Duty Sealed Connector Series?
A: Operating at temperatures -40°C to +140°C
Q: How durable is the Heavy Duty Sealed Connector Series?
A: Up to 10 cycles (tin), up to 50 cycles (silver), up to 100 cycles (gold), see individual product specifications for additional details.
Q: What is the insulation resistance for Heavy Duty Sealed Connector Series?
A: 500 volts DC, test acc. to ISO 16750-2 (4.12).
Q: What is the immersion rating for Heavy Duty Sealed Connector Series?
A: IP67 rating, IP6K9K with cover, for tab housings with flange, only by observing mounting instructions.
Q: What is the vibration rating for the Heavy Duty Sealed Connector Series?
A: No physical damage of housings and contacts, no derogation of function; the connection may not open at 177 m/s2, 94 hours for each of the three axes. See product specification 108-94020 for full specifications.
Q: How much dielectric withstanding voltage is for the Heavy Duty Sealed Connector Series?
A: No flashover or breakdown between adjacent contacts and outer contour of the housing permitted at 500 volts AC and 50 or 60 Hz for 60 seconds.
Q: What is the flammability rating for the Heavy Duty Sealed Connector Series?
A: Product with a UL 94 V0 rated material is available
Q: What is the voltage rating for the Heavy Duty Sealed Connector Series?
A: Up to 60 volts DC
Materials
Q: What material are the Heavy Duty Sealed Connector Series Shells made of?
A: Our Heavy Duty Sealed Connector SeriesShells are made of rugged glass-filled PBT.
Q: What material are the Heavy Duty Sealed Connector Series secondary locks made of?
A: The secondary locks of our Heavy Duty Sealed Connector Series are made of rugged glass-filled PBT.
Q: What material are the Heavy Duty Sealed Connector Series Seals made of?
A: The seals of our Heavy Duty Sealed Connector Series are made of silicone rubber.
Heavy Duty Sealed Connector Series Headers
Q: What makes the new headers unique ?
A: Many modern control units use aluminium die-cast housings, which call for compact, off-the-shelf headers to connect the harness to the PCB inside. The new Heavy Duty Sealed Connector Headers address this with designs suited for die-cast enclosures while maintaining the family’s proven sealing and vibration resistance. They also introduce glued and flanged header concepts that build on the Heavy Duty Sealed Connector Series standard, supporting robust environmental sealing and mechanical strength in demanding vehicle applications.
Q: What contact systems do these headers accept?
A: Heavy Duty Sealed Connector Series headers accept AMP MCP 1.5K, 2.8, 6.3/4.8K, and MCON 1.2 contacts. Depending on contact size, typical max currents range up to 40 A (6.3/4.8K).
Q: How do I achieve IP69K performance?
A: Use flanged tab housings with cover and follow the mounting instructions noted in the Heavy Duty Sealed Connector Series specification; this configuration supports IP69K. Standard sealing is IP67.
Q: Are right angle (90°) headers available?
A: Yes. The new Heavy Duty Sealed Connector Header parts add 90° options alongside 180° vertical styles for tighter enclosures and ECU layouts.
Heavy Duty Sealed Connector Series Housings
Q: What IP rating do these housings support?
A: Heavy Duty Sealed Connector Housings provide IP67 sealing and can reach IP6K9K when paired with the proper backshell and mounting per instructions.
Q: What materials are used and what environments are they suited for?
A: The housings are molded from glass filled PBT (UL 94 V 0). They are designed for 40°C to +140°C operation and have been tested under random vibration at 177 m/s², supporting harsh on vehicle conditions.
Q: Do you offer housings for CAN bus (J1939) drops?
A: Yes. The portfolio includes dedicated CAN bus housings and Y connectors that support SAE J1939 architectures and integrate with Heavy Duty Sealed Connector Series accessories.
Heavy Duty Sealed Connector Series Backshells
Q: What backshell angles are offered for the Heavy Duty Sealed Connector Series?
A: Heavy Duty Sealed Connector Series Backshells are available in straight (180°) and 90° versions for flexible routing.
Q: Which cable types work with these backshells?
A: You can choose Heavy Duty Sealed Connector Series Backshells for jacketed cable or for corrugated tubing; each variant supports specific diameter ranges.
Q: Do backshells improve sealing?
A: Heavy Duty Sealed Connector Series Backshells help maintain IP67/IP6K9K environmental protection when used with compatible connectors in the Heavy Duty Sealed Connector Series
Heavy Duty Sealed Connector Series Protection Caps
Q: What does the connector protection cap do?
A: It provides an environmental seal for the unmated interface of the Heavy Duty Sealed Connector Series, helping protect contacts from moisture and debris.
Q: Which versions should I choose?
A: Select by housing group (A–E) and by tab/header or receptacle style. Position counts span 2–18; materials and temperature limits vary by part.
Q: What ratings apply?
A: The series supports IP67 sealing; with cover and correct use, IP6K9K is available (see product and catalog notes). Operating temperature ranges from −40°C up to 120–140°C depending on the cap.
Heavy Duty Sealed Connector Series Fixing Slides
Q: How do I choose the right fixing slide?
A: Match the slide color to your panel thickness (1.0–3.5 mm). The catalog lists options and part numbers by thickness (for example, 1.0 mm Natural; 1.6 mm Green; 3.0 mm Yellow).
Q: What temperatures can these fixing slides handle?
A: They operate from –40 to 140 °C, suitable for engine bays and exterior panels on heavy vehicles.
Q: Which connector sizes do they support?
A: They work with multiple 2–18 position housings within the Heavy Duty Sealed Connector Series.
e