![Dishwasher](/content/dam/te-com/images/appliances/global/story-hero-rendition/Connected Home Dishwasher.jpg/jcr:content/renditions/hero-story.jpg)
Application
Dishwashers
Innovative products and designs provide quieter operation, lower electricity consumption, and more effective cleaning. TE’s line of connectors, sensors, relays and tubing products help to optimize dishwashers. Our sensors help to ensure proper operation and our tubing products can help with wire management and protection - turning your connected home ideas into a reality.
Introducing a revolutionary new way to advance dishwasher design. TE’s range of power connectors and relays allow manufacturers to appropriately size components to match the new, lower power requirements. Additionally, our sensors help to ensure proper operation while our tubing products can help with wire management and protection. Click on Explore tabs to see compatible products for every aspect of your cooktop.
Harness
The wiring harness interconnects the control board to the various components throughout the dishwasher, such as motors, heating elements, water pumps and valves, sensors, door locks, etc. A typical wiring harness would include power and signal connectors, terminals and splices, heat shrink tubing and labels.
Harness
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Harness
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Harness
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Harness
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Harness
Universal MATE-N-LOK Connector
Numerous options include circular, flanged, bulkhead, sealed and colored housings in various materials (including Glow Wire compliant). Housings feature positive polarization, positive locking and rear cavity identification for easy, error resistant assembly.
Harness
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Harness
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Harness
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Harness
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
![Dual wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/dual-wall-flame-retard-tubing-carousel-1024x500.jpg)
Harness
Splices
Whether you need to splice 30 AWG solid copper magnet wire or 4/0 stranded aluminum wire, we offer a solution. Choose from crimp, insulation displacement connection (IDC) or other types of splice technology applied manually or with semi- or fully-automated equipment.
![Splices](/content/dam/te-com/images/appliances/global/product-carousel-images/splices-carousel-1024x500.jpg)
Harness
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Harness
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
The control board is the brain of the appliance. It accepts inputs from the user through buttons, switches or touch devices; and actuates the motors, heating elements, water pumps and valves to perform the chosen task. A typical control board will have wire-to-board power and signal connectors, sockets and relays.
Main control and user interface
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Main control and user interface
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Main control and user interface
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Main control and user interface
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Main control and user interface
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Main control and user interface
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Main control and user interface
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Main control and user interface
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Main control and user interface
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)
Circulation pump
A circulation pump sprays water at high pressure to clean the dishes. Circulation pumps are connected to the wiring harness using individual terminals or multi-position connectors like the RAST connector.
Circulation pump
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Circulation pump
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Circulation pump
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Circulation pump
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Circulation pump
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Circulation pump
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Circulation pump
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Drain pump
A drain pump flushes water away at the completion of a wash or rinse cycle. Drain pumps are connected to the wiring harness using individual terminals or multi-position connectors.
Drain pump
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Drain pump
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Drain pump
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Drain pump
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Drain pump
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Drain pump
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Drain pump
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Door lock
A door lock prevents a dishwasher door from being opened while water is spraying. Door locks are connected to the wiring harness using individual terminals or multi-position connectors.
Door lock
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Door lock
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Door lock
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Door lock
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Door lock
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Door lock
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Door lock
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Door lock
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Heating element
A dishwasher heating element heats incoming water for more effective cleaning. Heating elements connect to the wiring harness using individual terminals or multi-position connectors.
Heating element
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Heating element
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Heating element
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Heating element
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Heating element
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Heating element
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Heating element
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Water / diverter valve
A water valve controls when the high-pressure spray is in operation. Water valves connect to the wiring harness using individual terminals or multi-position connectors.
Water / diverter valve
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Water / diverter valve
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Water / diverter valve
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Water / diverter valve
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Water / diverter valve
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Water / diverter valve
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Water / diverter valve
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Water / diverter valve
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Water / diverter valve
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Water / diverter valve
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Water / diverter valve
RAST Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Sensors
Sensors measure temperature, humidity, turbidity, water level and more so that the control board can perform the task input by the user. Sensors are connected to the wiring harness using individual terminals or multi-position connectors.
RAST Compliant Connectors
Power Triple Lock (PTL) Connector
Chassis Mount Resistors
Signal Double Lock (SDL) Connector
Surface Mount Resistors
Power Double Lock (PDL) Connector
Snap Action Sensors
Mini-Universal MATE-N-LOK Connector
Tactile Switches
Micro MATE-N-LOK Connector
Humidity and Temperature Sensor
Magnetic Sensor
PC Board Relays
Sensors
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Sensors
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Sensors
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Sensors
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Sensors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Sensors
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Sensors
Snap Action Sensors
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Sensors](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Sensors
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Sensors
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Sensors
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Sensors
Humidity and Temperature Sensor
Humidity and temperature sensors are key components in anti-steam measures within a dishwasher.
![Humidity and temperature sensors](/content/dam/te-com/images/appliances/global/product-carousel-images/humidity-sensor-carousel-1024x500.jpg)
Sensors
Magnetic Sensor
Our KMY/Z magnetic sensor can effectively detect a blocked spray arm. Magnets in the spray arm are detected by the sensor located in the cabinet. An alert informs the user if the spray arm is blocked from rotating.
![KMZ magnetic sensor](/content/dam/te-com/images/appliances/global/product-carousel-images/magnetic-sensor-carousel-1024x500.jpg)
Sensors
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)
![Dishwasher](/content/dam/te-com/images/appliances/global/story-hero-rendition/Connected Home Dishwasher.jpg/jcr:content/renditions/hero-story.jpg)
Application
Dishwashers
Innovative products and designs provide quieter operation, lower electricity consumption, and more effective cleaning. TE’s line of connectors, sensors, relays and tubing products help to optimize dishwashers. Our sensors help to ensure proper operation and our tubing products can help with wire management and protection - turning your connected home ideas into a reality.
Introducing a revolutionary new way to advance dishwasher design. TE’s range of power connectors and relays allow manufacturers to appropriately size components to match the new, lower power requirements. Additionally, our sensors help to ensure proper operation while our tubing products can help with wire management and protection. Click on Explore tabs to see compatible products for every aspect of your cooktop.
Harness
The wiring harness interconnects the control board to the various components throughout the dishwasher, such as motors, heating elements, water pumps and valves, sensors, door locks, etc. A typical wiring harness would include power and signal connectors, terminals and splices, heat shrink tubing and labels.
Harness
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Harness
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Harness
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Harness
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Harness
Universal MATE-N-LOK Connector
Numerous options include circular, flanged, bulkhead, sealed and colored housings in various materials (including Glow Wire compliant). Housings feature positive polarization, positive locking and rear cavity identification for easy, error resistant assembly.
Harness
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Harness
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Harness
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Harness
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
![Dual wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/dual-wall-flame-retard-tubing-carousel-1024x500.jpg)
Harness
Splices
Whether you need to splice 30 AWG solid copper magnet wire or 4/0 stranded aluminum wire, we offer a solution. Choose from crimp, insulation displacement connection (IDC) or other types of splice technology applied manually or with semi- or fully-automated equipment.
![Splices](/content/dam/te-com/images/appliances/global/product-carousel-images/splices-carousel-1024x500.jpg)
Harness
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Harness
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
The control board is the brain of the appliance. It accepts inputs from the user through buttons, switches or touch devices; and actuates the motors, heating elements, water pumps and valves to perform the chosen task. A typical control board will have wire-to-board power and signal connectors, sockets and relays.
Main control and user interface
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Main control and user interface
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Main control and user interface
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Main control and user interface
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Main control and user interface
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Main control and user interface
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Main control and user interface
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Main control and user interface
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Main control and user interface
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)
Circulation pump
A circulation pump sprays water at high pressure to clean the dishes. Circulation pumps are connected to the wiring harness using individual terminals or multi-position connectors like the RAST connector.
Circulation pump
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Circulation pump
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Circulation pump
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Circulation pump
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Circulation pump
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Circulation pump
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Circulation pump
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Drain pump
A drain pump flushes water away at the completion of a wash or rinse cycle. Drain pumps are connected to the wiring harness using individual terminals or multi-position connectors.
Drain pump
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Drain pump
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Drain pump
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Drain pump
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Drain pump
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Drain pump
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Drain pump
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Door lock
A door lock prevents a dishwasher door from being opened while water is spraying. Door locks are connected to the wiring harness using individual terminals or multi-position connectors.
Door lock
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Door lock
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Door lock
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Door lock
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Door lock
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Door lock
Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Switches](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Door lock
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Door lock
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Heating element
A dishwasher heating element heats incoming water for more effective cleaning. Heating elements connect to the wiring harness using individual terminals or multi-position connectors.
Heating element
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Heating element
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Heating element
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Heating element
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Heating element
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Heating element
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Heating element
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Water / diverter valve
A water valve controls when the high-pressure spray is in operation. Water valves connect to the wiring harness using individual terminals or multi-position connectors.
Water / diverter valve
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Water / diverter valve
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Water / diverter valve
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Water / diverter valve
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Water / diverter valve
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Water / diverter valve
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Water / diverter valve
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Water / diverter valve
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Water / diverter valve
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Water / diverter valve
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Water / diverter valve
RAST Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Sensors
Sensors measure temperature, humidity, turbidity, water level and more so that the control board can perform the task input by the user. Sensors are connected to the wiring harness using individual terminals or multi-position connectors.
RAST Compliant Connectors
Power Triple Lock (PTL) Connector
Chassis Mount Resistors
Signal Double Lock (SDL) Connector
Surface Mount Resistors
Power Double Lock (PDL) Connector
Snap Action Sensors
Mini-Universal MATE-N-LOK Connector
Tactile Switches
Micro MATE-N-LOK Connector
Humidity and Temperature Sensor
Magnetic Sensor
PC Board Relays
Sensors
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Sensors
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Sensors
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Sensors
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Sensors
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Sensors
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Sensors
Snap Action Sensors
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.
![Snap Action Sensors](/content/dam/te-com/images/industrial/global/products/snap-action-switches-1024x500.jpg)
Sensors
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Sensors
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Sensors
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Sensors
Humidity and Temperature Sensor
Humidity and temperature sensors are key components in anti-steam measures within a dishwasher.
![Humidity and temperature sensors](/content/dam/te-com/images/appliances/global/product-carousel-images/humidity-sensor-carousel-1024x500.jpg)
Sensors
Magnetic Sensor
Our KMY/Z magnetic sensor can effectively detect a blocked spray arm. Magnets in the spray arm are detected by the sensor located in the cabinet. An alert informs the user if the spray arm is blocked from rotating.
![KMZ magnetic sensor](/content/dam/te-com/images/appliances/global/product-carousel-images/magnetic-sensor-carousel-1024x500.jpg)
Sensors
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)