Application
IoMT Sensors
Sensors enable the collection of data in various medical applications to change the way in which patients are treated and monitored. Learn how TE Connectivity (TE) is applying sensor technologies in the IoMT landscape for a healthier future.
Medical Sensors
Through miniaturization, customization, and digital signal processing, sensors are becoming more embedded into various applications in our lives. The data collected by sensors can help medical professionals understand critical situations faster and more accurately and enable patients to be more informed about their conditions and improvements. From blood pressure sensing to dialysis equipment monitoring, invasive and non-invasive sensors are providing localized data and information to the cloud to better serve patients and the medical industry.


Patient Monitoring Trends
Download Trend Report
Creating a more connected healthcare ecosystem.
The Internet of Medical Things (IoMT) is expected to play a critical role in creating a more connected healthcare ecosystem. This trend report examines some of the trends taking place in the patient monitoring field and the key market drivers that design engineers need to consider when developing IoT medical applications.

Medical Device Technologies

Proven in the medical marketplace, TE Connectivity (TE) has teamed with many OEMs to pioneer the use of sensor technology in commercially successful medical devices and disposables.
TE sensors are used in a variety of medical applications including: medical assemblies, cardiovascular monitoring and treatment, home healthcare, patient monitoring and treatment, and surgical and delivery applications. Download the PDF below mapping over 40 connected medical device applications to our sensor technologies.
IoMT Sensors
Explore some of the featured sensors and technologies enabling the collection of data, from board mountable components and invasive designs to fully-packaged sensor assemblies.

Start Designing
Medical Sensor Catalog
Electronic systems in medical equipment, devices and probes rely on sensor signals as a basis for control activities, accurate diagnosis and treatment. TE Connectivity designs and manufactures sensors to exacting specifications for the rigors of medical applications, with ISO 13485 certification and FDA registration for various products. Our engineers provide full support of application-specific, standard and custom requirements, from product concept through manufacturing. Download the TE Connectivity Sensors Medical Sensor Catalog (English).