Medical Device Laser Marking
Medical laser marking is the process of applying precise, permanent, high-contrast marks to metal alloys and plastics. Parts and materials can be custom-marked for marker bands, and depth markers to support clinical procedures or manufacturing processes or other information.
TE’s laser marking process is a less invasive alternative to mechanical engraving. Strong enough to withstand harsh environments and conditions, laser-generated engraving keeps material and part surfaces clean and free of physical disturbances. Laser marking is suitable for a wide range of medical instruments including tubing, syringes, orthopedic products, scalpels, clamps, and electronic devices. Laser marking is a more environmentally friendly process, eliminating the need to add coated marker bands or additional materials, reducing the carbon footprint of the product and manufacturing processes.
TE has different forms of laser marking to suit your requirements and to be compliant with other manufacturing processes that the part may see down the line e.g. chemical cleaning. When you need a custom marking solution for medical micro-components, TE is your partner for fast, precise, and clean laser engraving services.