Wires & Coils
TE specializes in the design and manufacturing of wire based delivery systems, guidewires, components and tooling. We offer wires and coils for cardiovascular and neurovascular device applications in a number of complex and small profile solutions, allowing access to the most complex vasculatures of the body.
Performance, Precision, Proprietary. TE can assist you at every stage of the product development process, from concept prototyping, metallurgical consulting, design for manufacturing assessment, cleanroom assembly, high-volume manufacturing to packaging and labeling.
We specialize in delivering high performance wires with robust surface finishing, high tolerances and enhanced stress relief for greater kink resistance and torque response. We have expertise at delivering complex wires & coils to high precision specifications and small profile solutions to 0.001” Ø. This unique combination of performance and precision is achieved through our proprietary in-house equipment.
Materials & Specifications
Materials & Specifications
Materials | Specifications | Surface Solutions |
---|---|---|
Wire: 302/304V SS, Nitinol, 17-7PH, MP35N, Elgiloy, Tungsten | Straightening: 0.090" to 0.002" Ø | Coating: Parylene, Hydophilic (Angiotech/ Surmodics), Silicone. |
Coil: Platinum alloys, Tungsten, 302/304V SS, MP35N, Nitinol | Grinding: Ø to 0.001", Tolerances: Ø to ± 0.0001", length to ± 0.020", taper lengths from 0.005" |
Polymer Jackets: Polyster, PU, Coloured marker bands, heatshrink & reflow |
Heat Treatment, shape setting | Coils: length to 120" |
Capabilities
Processing |
|
---|---|
Assembly |
|
Applications |
|

Medical Device Solutions Supported
- Distal core wire transitions for PTCA and PTA catheters including hypotube sub-assemblies
- Wire based delivery systems for neuroendovascular surgery coil delivery
- Guidewire components & assemblies for coronary intervention, peripheral vascular intervention and neuroendovascular surgery device applications
- Atherectomy devices
- FFR & OCT wires
- Vascular access sheath coiling
- Occlusive coils
- Cutting & steering wires
- Mandrels & process tooling