Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Industrial Potentiometer
Configuration Features
-
Electrical Connection :
Connector
Electrical Characteristics
-
Supply Voltage Range (VDC):
8 – 34
-
Input Current (mA):
4 – 20
-
Output Current (Max) (mA):
4 – 20
-
Output Impedance (Ω):
100M
Body Features
-
Product Weight (g):
2300
-
Active Electrical Angle (°):
45, 90, 180, 360, 720, 1080, 1800, 3600, 7200, 10800, 14400, 18000, 28800, 36000, 43200, 50400, 64800, 72000
Housing Features
-
Housing Diameter (in):
2.5
Dimensions
-
Shaft Diameter :
.25 mm [ 6 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 212 °C [ -40 – 212 °F ]
Other
-
Non-Linearity (%):
.15, .2, .5, 1.25
-
Non Repeatability and Hysterisis :
.05
-
Torque (in-lbs):
2