Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
DIP & SIP Switch Type :
DIP
-
Sealed Device :
No
Configuration Features
-
Number of Positions :
4
-
Number of Switches :
4
-
Configuration (Pole-Throw) :
Single Pole - Single Throw
Electrical Characteristics
-
Contact Current Rating (A):
.5
Body Features
-
Product Orientation :
Vertical
-
Case Color :
Natural
-
Case Material :
PBTP GF30
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Switch Contact Plating Material :
Tin
Termination Features
-
Termination Post & Tail Length :
3.1 mm [ .122 in ]
-
Termination Method to PCB :
Through Hole - Solder
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Product Height :
8.1 mm [ .062 in ]
-
Product Length (mm):
20.32
Packaging Features
-
Packaging Quantity :
225
-
Packaging Method :
Tray