Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ring Terminal Product Type :
Closed Ring Tongue Terminal
-
Stud Size :
M5
-
Sealable :
No
-
Wire Insulation Support Retention Type :
Insulation Support
Electrical Characteristics
Body Features
-
Product Weight :
1.684 g [ .0593 oz ]
Contact Features
-
Barrel Type :
Open
-
Terminal Orientation :
Straight
-
Terminal Plating Material :
Pre-Tin
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Wire Size (AWG):
17 – 13
-
Wire Size (mm²):
1 – 2.5
-
Wire Size (CMA):
1973 – 4934
-
Stud Diameter :
5 mm [ .197 in ]
-
Tongue Thickness :
.79 mm [ .031 in ]
-
Product Length :
21.39 mm [ .842 in ]
-
Compatible Insulation Diameter (Max) :
4.6 mm [ .181 in ]
-
Compatible Insulation Diameter Range :
4.6 mm [ .181 in ]
Usage Conditions
-
Insulation Option :
Uninsulated
Operation/Application
-
Compatible With Wire Base Material :
Copper
-
Compatible With Wire Plating Material :
Tin
Industry Standards
-
Government Qualified Terminal :
No
Packaging Features
-
Packaging Quantity :
4500
-
Packaging Method :
Reel