Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package :
Plastic Housing
-
Interface Signal Type :
Digital
Configuration Features
-
Electrical Connection :
Connector TE/AMP
Electrical Characteristics
-
Supply Voltage (VDC):
8 – 30
Body Features
-
Product Orientation :
Horizontal
Dimensions
-
Accuracy (°):
up to +/- .3
-
Housing Width (mm):
Up to 70
-
Resolution (°):
up to +/- .01
-
Measurement Ranges (°):
up to +/- 90
Usage Conditions
-
Operating Temperature Range (°C):
-40 – 85
-
Measurement Principle :
MEMS
Operation/Application
-
Output Interface :
CAN J1939
Other
-
Measurement Axes :
Dual Axis