Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection :
Lead Wires
Electrical Characteristics
Signal Characteristics
-
Excitation Frequency (kHz):
2.5 – 10
Body Features
-
Product Weight (g):
36
-
Case Material :
Anodized Aluminum
Mechanical Attachment
-
Sensor Mount Type :
Size 11 Servo Mount
Dimensions
-
Product Diameter :
25.4 mm [ 1 in ]
-
Shaft Diameter :
4.76 mm [ .188 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 150 °C [ -67 – 300 °F ]
Operation/Application
-
Output Signal Type :
AC Voltage
Other
-
Angular Range (°):
-30 – 30
-
Non-Linearity ± (%):
.25
-
Bearing Type :
ABEC 3 Precision Ball Bearing