Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
Receptacle Style :180°
Primary Locking Feature :Locking Lance
Sealable :Yes
Body Features
Terminal Seal Type :Single Wire Seal (SWS)
Contact Features
Wire Contact Termination Area Plating Material :Silver
Contact Fabrication :Stamped & Formed
Contact Size :2.8K
Crimp Type :F-Crimp
Typical Current Rating (A):15
Terminal Type :Receptacle
Mating Tab Width :2.8 mm [ .11 in ]
Interface Plating :Silver (Ag)
Mating Tab Thickness (mm):.6
Mating Tab Thickness (in):.024, .031
Termination Features
Termination Method to Wire & Cable :Crimp
Product Terminates To :Wire
Dimensions
Compatible Insulation Diameter Range :1.4 – 2.1 mm [ .055 – .083 in ]
Wire Size (AWG):20 – 17
Wire Size (mm²):.5 – 1
Wire Size Search (mm²):.5, .6, .75, 1
Wire Size Search (AWG):17, 18, 19, 20
Usage Conditions
Insulation Option :Uninsulated
Operating Temperature (Max) :125 °C [ 212 °F ]
Operating Temperature Range :-40 – 140 °C [ -40 – 284 °F ]
Operation/Application
Conforms to Automation Guideline :Yes, DIN 72036 Automation of Wiring Harness Production per Version June 2024, Yes, KOMAX Automatic Component Insertion per Version 5.0 (March 2018)