Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 1241390-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2 mm², 1.25 mm², 2.5 mm², 1.5 mm², 1 mm² | 13 AWG, 14 AWG, 16 AWG, 15 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 90 °C, 125 °C, 120 °C, 110 °C, 100 °C, 130 °C, 85 °C, 80 °C | - | -40 – 130 °C |
| 1241390-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm, .8 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2 mm², 2.5 mm², 1.25 mm², 1 mm², 1.5 mm² | 16 AWG, 17 AWG, 15 AWG, 13 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 90 °C, 120 °C, 100 °C, 110 °C, 140 °C, 125 °C, 80 °C, 85 °C, 105 °C | - | -40 – 140 °C |
| 1-2177995-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.3 mm | .6 mm | 25 – 40 A (Power) | 10 AWG | 6 mm² | No | - | 6 mm² | 10 AWG | Locking Lance | Silver (Ag) | Wire | 125 °C, 120 °C, 110 °C, 100 °C, 150 °C, 145 °C, 80 °C, 90 °C, 85 °C, 130 °C, 105 °C, 140 °C | - | -40 – 150 °C |
| 2-968859-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 11 AWG | 4 mm² | Yes | Single Wire Seal (SWS) | 4 mm² | 11 AWG | Locking Lance | Silver (Ag) | Wire | 145 °C, 150 °C, 130 °C, 110 °C, 80 °C, 120 °C, 85 °C, 170 °C, 125 °C, 90 °C, 100 °C, 180 °C, 140 °C, 105 °C | - | -40 – 180 °C |
| 968907-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 25 – 40 A (Power) | - | - | No | - | - | - | Clean Body | Tin (Sn) | Printed Circuit Board | 90 °C, 85 °C, 100 °C, 80 °C, 110 °C, 105 °C, 120 °C | - | -40 – 120 °C |
| 1241380-3 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .6 mm², 1 mm², .5 mm² | 20 AWG, 19 AWG, 17 AWG, 18 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 105 °C, 140 °C, 130 °C, 80 °C, 90 °C, 110 °C, 120 °C, 100 °C, 125 °C | - | -40 – 140 °C |
| 2-968851-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | Locking Lance | Silver (Ag) | Wire | 120 °C, 110 °C, 100 °C, 85 °C, 145 °C, 105 °C, 180 °C, 130 °C, 125 °C, 170 °C, 150 °C, 90 °C, 80 °C, 140 °C | - | -40 – 180 °C |
| 1241394-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .6 mm², .5 mm², 1 mm², .75 mm² | 20 AWG, 19 AWG, 17 AWG, 18 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 90 °C, 130 °C, 120 °C, 110 °C, 100 °C, 85 °C, 140 °C, 105 °C, 125 °C | - | -40 – 140 °C |
| 2-968853-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 11 AWG | 4 mm² | No | - | 4 mm² | 11 AWG | Locking Lance | Silver (Ag) | Wire | 180 °C, 85 °C, 105 °C, 140 °C, 100 °C, 145 °C, 120 °C, 110 °C, 150 °C, 130 °C, 125 °C, 170 °C, 80 °C, 90 °C | - | -40 – 180 °C |
| 1564982-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 24 AWG, 23 AWG, 22 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 120 °C, 110 °C, 85 °C, 105 °C, 140 °C, 90 °C, 130 °C, 80 °C, 125 °C | - | -40 – 140 °C |
| 1-968855-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .6 mm², .5 mm², .75 mm² | 18 AWG, 17 AWG, 19 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 100 °C, 130 °C, 150 °C, 145 °C, 90 °C, 110 °C, 120 °C, 125 °C, 85 °C, 105 °C, 140 °C, 80 °C | - | -40 – 150 °C |
| 1241380-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², 1 mm², .75 mm² | 17 AWG, 20 AWG, 19 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 105 °C, 120 °C, 110 °C, 100 °C, 90 °C, 80 °C, 130 °C, 85 °C | - | -40 – 130 °C |
| 5-1241410-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.35 mm | .8 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | Yes | Single Wire Seal (SWS) | .2 mm², .5 mm², .25 mm², .4 mm², .3 mm² | 21 AWG, 22 AWG, 20 AWG, 24 AWG, 23 AWG | Locking Lance | Silver (Ag) | Wire | 105 °C, 120 °C, 125 °C, 110 °C, 100 °C, 130 °C, 90 °C, 80 °C, 85 °C, 140 °C | - | -40 – 140 °C |
| 968909-2 | Product Drawing 3D PDF | Receptacle | 9.5 mm | .8 mm | 41 – 100 A (High Power) | - | - | No | - | - | - | Clean Body | Tin Silver (SnAg) | Printed Circuit Board | 105 °C, 85 °C, 125 °C, 145 °C, 130 °C, 90 °C, 80 °C, 100 °C, 110 °C, 120 °C, 150 °C, 140 °C | - | -40 – 150 °C |
| 1-1241930-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | .8 mm | 41 – 100 A (High Power) | 9 – 7 AWG | 6 – 10 mm² | No | - | 10 mm², 6 mm², 8 mm² | 7 AWG, 8 AWG, 9 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 110 °C, 125 °C, 100 °C, 105 °C, 130 °C, 80 °C, 85 °C, 90 °C | - | -40 – 130 °C |
| 1-968855-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .75 mm², .5 mm², .6 mm² | 19 AWG, 18 AWG, 20 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 100 °C, 120 °C, 125 °C, 85 °C, 80 °C, 105 °C, 130 °C, 90 °C | - | -40 – 130 °C |
| 1241388-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .6 mm², .5 mm², .75 mm² | 19 AWG, 20 AWG, 17 AWG, 18 AWG | Locking Lance | Gold (Au) | Wire | 130 °C, 85 °C, 140 °C, 80 °C, 150 °C, 110 °C, 90 °C, 145 °C, 125 °C, 105 °C, 120 °C, 100 °C | - | -40 – 150 °C |
| 1241390-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2.5 mm², 1 mm², 2 mm², 1.25 mm², 1.5 mm² | 15 AWG, 14 AWG, 16 AWG, 13 AWG, 17 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 120 °C, 125 °C, 85 °C, 105 °C, 140 °C, 100 °C, 110 °C, 90 °C, 130 °C, 145 °C, 150 °C | - | -40 – 150 °C |
| 1418410-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.5 mm², 1.25 mm², 1 mm² | 17 AWG, 16 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 100 °C, 120 °C, 105 °C, 125 °C, 110 °C, 85 °C, 80 °C, 90 °C, 130 °C | - | -40 – 130 °C |
| 1564324-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm², .2 mm² | 22 AWG, 23 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 145 °C, 150 °C, 90 °C, 130 °C, 80 °C, 105 °C, 140 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 150 °C |
| 1743465-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | Clean Body | Tin (Sn) | Wire | 75 °C, 80 °C, 70 °C | - | -40 – 80 °C |
| 1-2282365-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 12 AWG | 3 mm² | Yes | Single Wire Seal (SWS) | 3 mm² | 12 AWG | Clean Body | Tin (Sn) | Wire | 120 °C, 110 °C, 90 °C, 100 °C, 125 °C, 105 °C, 85 °C, 80 °C, 130 °C | - | -40 – 130 °C |
| 1241404-1 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.3 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 2.5 mm², 1.5 mm² | 14 AWG, 13 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 85 °C, 80 °C, 90 °C, 130 °C, 100 °C, 110 °C, 125 °C, 120 °C | - | -40 – 130 °C |
| 1564984-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm, .8 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .2 mm², .3 mm² | 23 AWG, 22 AWG, 24 AWG | Locking Lance | Gold (Au) | Wire | 100 °C, 110 °C, 120 °C, 125 °C, 85 °C, 105 °C, 140 °C, 145 °C, 150 °C, 90 °C, 130 °C, 80 °C | - | -40 – 150 °C |
| 1-967590-2 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 9 – 7 AWG | 6 – 10 mm² | Yes | Single Wire Seal (SWS) | 8 mm², 10 mm², 6 mm² | 7 AWG, 8 AWG, 9 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 110 °C, 120 °C, 140 °C, 80 °C, 130 °C, 90 °C, 125 °C, 85 °C, 105 °C | - | -40 – 140 °C |
| 1-968851-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 1.5 mm², 2 mm², 2.5 mm² | 15 AWG, 13 AWG, 14 AWG | Locking Lance | Tin (Sn) | Wire | 85 °C, 125 °C, 80 °C, 130 °C, 90 °C, 100 °C, 105 °C, 120 °C, 110 °C | - | -40 – 130 °C |
| 1-967589-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 7 – 5 AWG | 10 – 16 mm² | No | - | 12 mm², 10 mm², 16 mm² | 5 AWG, 6 AWG, 7 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 90 °C, 110 °C, 100 °C, 105 °C, 80 °C, 85 °C, 130 °C, 125 °C | - | -40 – 130 °C |
| 1-2282364-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1.5 mm², 2.5 mm² | 14 AWG, 15 AWG, 13 AWG | Clean Body | Silver (Ag) | Wire | 125 °C, 140 °C, 85 °C, 105 °C, 100 °C, 120 °C, 110 °C, 80 °C, 90 °C, 130 °C | - | -40 – 140 °C |
| 1241374-3 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², .75 mm², 1 mm², .6 mm² | 19 AWG, 18 AWG, 17 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 110 °C, 130 °C, 80 °C, 90 °C, 100 °C, 140 °C, 105 °C, 85 °C, 125 °C, 120 °C | - | -40 – 140 °C |
| 1564984-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm, .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm², .2 mm² | 23 AWG, 22 AWG, 24 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 105 °C, 80 °C, 130 °C, 90 °C, 120 °C, 125 °C, 85 °C, 110 °C, 140 °C | - | -40 – 140 °C |
| 1241388-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .75 mm², .5 mm², .6 mm² | 18 AWG, 17 AWG, 19 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 90 °C, 85 °C, 120 °C, 125 °C, 100 °C, 130 °C, 80 °C, 110 °C | - | -40 – 130 °C |
| 1-968851-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm² | 14 AWG, 15 AWG, 13 AWG | Locking Lance | Gold (Au) | Wire | 120 °C, 150 °C, 80 °C, 110 °C, 130 °C, 85 °C, 125 °C, 90 °C, 145 °C, 100 °C, 105 °C, 140 °C | - | -40 – 150 °C |
| 1-2208460-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 6.3 mm, 4.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm² | 13 AWG, 15 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 105 °C, 140 °C, 130 °C, 90 °C, 80 °C, 110 °C, 145 °C, 85 °C, 120 °C, 125 °C, 150 °C, 100 °C | - | -40 – 150 °C |
| 968909-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | .8 mm | 41 – 100 A (High Power) | - | - | No | - | - | - | Clean Body | Tin (Sn) | Printed Circuit Board | 110 °C, 100 °C, 85 °C, 105 °C, 90 °C, 80 °C, 120 °C | - | -40 – 120 °C |
| 1-1241408-3 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 5.8 mm, 4.8 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | No | - | 6 mm², 5 mm², 4 mm² | 9 AWG, 11 AWG, 10 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 120 °C, 110 °C, 125 °C, 105 °C, 85 °C, 140 °C, 80 °C, 130 °C, 90 °C | - | -40 – 140 °C |
| 1564980-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .3 mm², .25 mm² | 24 AWG, 23 AWG, 22 AWG | Locking Lance | Gold (Au) | Wire | 110 °C, 100 °C, 120 °C, 125 °C, 85 °C, 140 °C, 105 °C, 80 °C, 90 °C, 150 °C, 145 °C, 130 °C | - | -40 – 150 °C |
| 2-968857-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 2.5 mm², 1.5 mm² | 15 AWG, 13 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 80 °C, 120 °C, 105 °C, 110 °C, 125 °C, 145 °C, 170 °C, 100 °C, 90 °C, 150 °C, 140 °C, 85 °C, 180 °C | - | -40 – 180 °C |
| 968047-1 | Product Drawing 3D PDF | Receptacle | 6.1 mm | .4 mm | 41 – 100 A (High Power) | - | - | No | - | - | - | Clean Body | Tin (Sn) | Printed Circuit Board | 120 °C, 110 °C, 100 °C, 90 °C, 80 °C, 105 °C, 85 °C | - | -40 – 120 °C |
| 1564324-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .2 mm², .25 mm² | 23 AWG, 22 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 120 °C, 125 °C, 85 °C, 105 °C, 80 °C, 130 °C, 90 °C, 100 °C | - | -40 – 130 °C |
| 1241418-4 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 5.8 mm, 6.3 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | Yes | Single Wire Seal (SWS) | 4 mm², 6 mm², 5 mm² | 10 AWG, 9 AWG, 11 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C, 120 °C, 110 °C, 100 °C, 105 °C, 85 °C, 125 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 1241396-4 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.5 mm², 2 mm², 1.25 mm², 2.5 mm², 1 mm² | 13 AWG, 14 AWG, 15 AWG, 17 AWG, 16 AWG | Locking Lance | Tin Silver (SnAg) | Wire | 150 °C, 125 °C, 85 °C, 180 °C, 80 °C, 145 °C, 130 °C, 90 °C, 170 °C, 120 °C, 110 °C, 100 °C, 140 °C, 105 °C | - | -40 – 180 °C |
| 2-964300-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², .5 mm², .6 mm² | 20 AWG, 19 AWG, 18 AWG, 17 AWG | Locking Lance | Silver (Ag) | Wire | 140 °C | 25 mm | -40 – 140 °C |
| 1-968857-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 2.5 mm², 1.5 mm² | 15 AWG, 13 AWG, 14 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 125 °C, 100 °C, 90 °C, 85 °C, 110 °C, 120 °C, 80 °C, 130 °C | - | -40 – 130 °C |
| 1241396-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.5 mm², 1 mm², 2.5 mm², 2 mm², 1.25 mm² | 15 AWG, 13 AWG, 14 AWG, 16 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 120 °C, 100 °C, 85 °C, 90 °C, 80 °C, 105 °C, 130 °C, 125 °C | - | -40 – 130 °C |
| 1241374-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .5 mm², .75 mm², .6 mm² | 20 AWG, 17 AWG, 18 AWG, 19 AWG | Locking Lance | Gold (Au) | Wire | 85 °C, 145 °C, 125 °C, 100 °C, 120 °C, 110 °C, 105 °C, 140 °C, 130 °C, 90 °C, 150 °C, 80 °C | - | -40 – 150 °C |
| 1241380-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .6 mm², 1 mm², .5 mm² | 20 AWG, 17 AWG, 19 AWG, 18 AWG | Locking Lance | Gold (Au) | Wire | 110 °C, 120 °C, 100 °C, 85 °C, 145 °C, 105 °C, 140 °C, 150 °C, 90 °C, 80 °C, 125 °C, 130 °C | - | -40 – 150 °C |
| 1241406-3 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 5.8 mm, 6.3 mm | .8 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | No | - | 4 mm², 2.5 mm², 3 mm² | 13 AWG, 11 AWG, 12 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 130 °C, 90 °C, 140 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 140 °C |
| 1241408-1 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 5.8 mm, 6.3 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | No | - | 5 mm², 6 mm², 4 mm² | 9 AWG, 10 AWG, 11 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C, 90 °C, 125 °C, 85 °C, 80 °C, 120 °C, 105 °C, 100 °C, 110 °C | - | -40 – 130 °C |
| 1241412-1 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 4.8 mm, 5.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .6 mm², .5 mm², 1 mm², .75 mm² | 17 AWG, 19 AWG, 20 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 85 °C, 80 °C, 90 °C, 130 °C, 100 °C, 110 °C, 120 °C, 125 °C, 105 °C | - | -40 – 130 °C |
| 1-968849-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .6 mm², 1 mm², .75 mm², .5 mm² | 19 AWG, 18 AWG, 20 AWG, 17 AWG | Locking Lance | Gold (Au) | Wire | 125 °C, 85 °C, 105 °C, 140 °C, 100 °C, 110 °C, 120 °C, 80 °C, 90 °C, 130 °C, 150 °C, 145 °C | - | -40 – 150 °C |
| 1-968853-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 11 AWG | 4 mm² | No | - | 4 mm² | 11 AWG | Locking Lance | Tin (Sn) | Wire | 100 °C, 80 °C, 85 °C, 105 °C, 90 °C, 110 °C, 130 °C, 125 °C, 120 °C | - | -40 – 130 °C |
| 1-968859-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 11 AWG | 4 mm² | Yes | Single Wire Seal (SWS) | 4 mm² | 11 AWG | Locking Lance | Silver (Ag) | Wire | 105 °C, 140 °C, 100 °C, 130 °C, 90 °C, 80 °C, 110 °C, 85 °C, 125 °C, 120 °C | - | -40 – 140 °C |
| 1534160-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .3 mm², .2 mm², .25 mm² | 24 AWG, 23 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 125 °C, 130 °C, 105 °C, 100 °C, 120 °C, 110 °C, 85 °C, 80 °C | - | -40 – 130 °C |
| 1564324-3 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm², .2 mm² | 24 AWG, 23 AWG, 22 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 80 °C, 140 °C, 85 °C, 105 °C, 90 °C, 125 °C, 110 °C, 120 °C, 100 °C | - | -40 – 140 °C |
| 1-967589-2 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 7 – 5 AWG | 10 – 16 mm² | No | - | 12 mm², 10 mm², 16 mm² | 6 AWG, 7 AWG, 5 AWG | Locking Lance | Silver (Ag) | Wire | 110 °C, 125 °C, 100 °C, 120 °C, 105 °C, 80 °C, 130 °C, 90 °C, 85 °C, 140 °C | - | -40 – 140 °C |
| 1-967590-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 9 – 7 AWG | 6 – 10 mm² | Yes | Single Wire Seal (SWS) | 10 mm², 8 mm², 6 mm² | 8 AWG, 9 AWG, 7 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 85 °C, 105 °C, 100 °C, 110 °C, 120 °C, 90 °C, 130 °C, 80 °C | - | -40 – 130 °C |
| 2-1241418-3 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 6.3 mm, 5.8 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | Yes | Single Wire Seal (SWS) | 6 mm², 4 mm², 5 mm² | 9 AWG, 11 AWG, 10 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 145 °C, 150 °C, 170 °C, 85 °C, 105 °C, 140 °C, 180 °C, 100 °C, 110 °C, 120 °C, 125 °C, 80 °C, 90 °C | - | -40 – 180 °C |
| 1-1719386-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | .8 mm | 41 – 100 A (High Power) | 12 – 9 AWG | 3 – 6 mm² | No | - | 6 mm², 5 mm², 4 mm², 3 mm² | 11 AWG, 12 AWG, 9 AWG, 10 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 130 °C, 90 °C, 85 °C, 105 °C, 125 °C, 100 °C, 120 °C, 110 °C | - | -40 – 130 °C |
| 1-1355833-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², .6 mm², 1 mm², .75 mm² | 19 AWG, 18 AWG, 17 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 80 °C, 90 °C, 120 °C, 110 °C, 105 °C, 100 °C, 85 °C, 130 °C, 125 °C | - | -40 – 130 °C |
| 1-1241418-3 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 4.8 mm, 5.8 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | Yes | Single Wire Seal (SWS) | 4 mm², 5 mm², 6 mm² | 11 AWG, 10 AWG, 9 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 120 °C, 110 °C, 125 °C, 80 °C, 85 °C, 140 °C, 105 °C, 130 °C, 90 °C | - | -40 – 140 °C |
| 1-1719506-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 12 AWG | 3 mm² | Yes | Single Wire Seal (SWS) | 3 mm² | 12 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 120 °C, 90 °C, 130 °C, 80 °C, 105 °C, 100 °C, 125 °C, 85 °C | - | -40 – 130 °C |
| 1241404-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.3 mm | .8 mm | 25 – 40 A (Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2.5 mm², 1.5 mm², 2 mm² | 15 AWG, 14 AWG, 13 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 140 °C, 130 °C, 90 °C, 80 °C, 105 °C | - | -40 – 140 °C |
| 1241414-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 6.3 mm, 4.8 mm | .8 mm | 25 – 40 A (Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1.5 mm², 2.5 mm² | 13 AWG, 15 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 90 °C, 80 °C, 100 °C, 85 °C, 110 °C, 120 °C, 125 °C, 140 °C, 105 °C | - | -40 – 140 °C |
| 1241416-3 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 4.8 mm, 5.8 mm | .8 mm | 25 – 40 A (Power) | 12 – 11 AWG | 3 – 4 mm² | Yes | Single Wire Seal (SWS) | 3 mm², 4 mm² | 12 AWG, 11 AWG | Locking Lance | Silver (Ag) | Wire | 125 °C, 85 °C, 140 °C, 105 °C, 80 °C, 90 °C, 130 °C, 100 °C, 110 °C, 120 °C | - | -40 – 140 °C |
| 1-2282364-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.5 mm², 2 mm², 2.5 mm² | 14 AWG, 13 AWG, 15 AWG | Clean Body | Tin (Sn) | Wire | 130 °C, 80 °C, 90 °C, 85 °C, 105 °C, 100 °C, 110 °C, 125 °C, 120 °C | - | -40 – 130 °C |
| 1418884-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1 mm², 1.5 mm² | 16 AWG, 17 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C, 110 °C, 120 °C, 90 °C, 80 °C, 125 °C, 85 °C, 105 °C, 100 °C | - | -40 – 130 °C |
| 1564980-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .3 mm², .25 mm², .2 mm² | 22 AWG, 24 AWG, 23 AWG | Locking Lance | Tin (Sn) | Wire | 100 °C, 110 °C, 120 °C, 85 °C, 125 °C, 105 °C, 80 °C, 130 °C, 90 °C | - | -40 – 130 °C |
| 1564984-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm, .6 mm | 25 – 40 A (Power) | 24 – 22 AWG | .2 – .35 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .3 mm², .2 mm² | 22 AWG, 24 AWG, 23 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 120 °C, 130 °C, 90 °C, 80 °C, 100 °C, 125 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 1-968849-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², .6 mm², .75 mm², 1 mm² | 20 AWG, 17 AWG, 18 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 90 °C, 130 °C, 110 °C, 100 °C, 105 °C, 140 °C, 120 °C, 125 °C, 85 °C | - | -40 – 140 °C |
| 1-968853-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 11 AWG | 4 mm² | No | - | 4 mm² | 11 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 110 °C, 120 °C, 125 °C, 130 °C, 105 °C, 140 °C, 80 °C, 90 °C, 85 °C | - | -40 – 140 °C |
| 1-968857-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1.5 mm², 2.5 mm² | 14 AWG, 15 AWG, 13 AWG | Locking Lance | Gold (Au) | Wire | 130 °C, 125 °C, 85 °C, 100 °C, 120 °C, 110 °C, 140 °C, 105 °C, 150 °C, 90 °C, 80 °C, 145 °C | - | -40 – 150 °C |
| 1241414-1 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 5.8 mm, 4.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 2.5 mm², 1.5 mm² | 15 AWG, 14 AWG, 13 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 90 °C, 130 °C, 100 °C, 120 °C, 110 °C, 125 °C, 85 °C, 105 °C | - | -40 – 130 °C |
| 5-1241400-1 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.3 mm | .8 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | No | - | .5 mm², .4 mm², .3 mm², .25 mm², .2 mm² | 23 AWG, 24 AWG, 21 AWG, 20 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 130 °C, 125 °C, 100 °C, 80 °C, 110 °C, 85 °C, 105 °C, 120 °C | - | -40 – 130 °C |
| 5-1241410-1 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 6.3 mm, 5.8 mm | .8 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .4 mm², .3 mm², .25 mm², .2 mm² | 24 AWG, 23 AWG, 22 AWG, 20 AWG, 21 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 100 °C, 80 °C, 110 °C, 130 °C, 105 °C, 125 °C, 85 °C, 120 °C | - | -40 – 130 °C |
| 1241374-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², 1 mm², .75 mm², .6 mm² | 17 AWG, 20 AWG, 19 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 120 °C, 110 °C, 100 °C, 90 °C, 125 °C, 80 °C, 130 °C, 85 °C | - | -40 – 130 °C |
| 1418884-3 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | Yes | Single Wire Seal (SWS) | 1.5 mm², 1 mm², 1.25 mm² | 15 AWG, 16 AWG, 17 AWG | Locking Lance | Silver (Ag) | Wire | 140 °C, 105 °C, 85 °C, 125 °C, 120 °C, 100 °C, 110 °C, 130 °C, 90 °C, 80 °C | - | -40 – 140 °C |
| 1-968855-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .5 mm², 1 mm², .6 mm² | 18 AWG, 17 AWG, 20 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | 130 °C, 90 °C, 80 °C, 105 °C, 140 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 140 °C |
| 1-967588-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 9 – 7 AWG | 6 – 10 mm² | No | - | 10 mm², 6 mm², 8 mm² | 9 AWG, 8 AWG, 7 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C, 90 °C, 105 °C, 80 °C, 125 °C, 85 °C, 100 °C, 120 °C, 110 °C | - | -40 – 130 °C |
| 1-968851-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm² | 13 AWG, 15 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 130 °C, 140 °C, 105 °C, 125 °C, 100 °C, 80 °C, 90 °C, 110 °C, 120 °C | - | -40 – 140 °C |
| 2-1241408-3 | Product Drawing 3D PDF | Receptacle | 6.3 mm, 5.8 mm, 4.8 mm | .8 mm | 25 – 40 A (Power) | 11 – 9 AWG | 4 – 6 mm² | No | - | 5 mm², 4 mm², 6 mm² | 10 AWG, 9 AWG, 11 AWG | Locking Lance | Silver (Ag) | Wire | 125 °C, 120 °C, 110 °C, 180 °C, 140 °C, 105 °C, 85 °C, 170 °C, 150 °C, 145 °C, 130 °C, 90 °C, 80 °C, 100 °C | - | -40 – 180 °C |
| 1241376-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .75 mm², .5 mm², .6 mm², 1 mm² | 18 AWG, 20 AWG, 17 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 100 °C, 125 °C, 85 °C, 105 °C, 130 °C, 110 °C, 90 °C, 120 °C | - | -40 – 130 °C |
| 1241394-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .5 mm², 1 mm², .6 mm², .75 mm² | 18 AWG, 20 AWG, 19 AWG, 17 AWG | Locking Lance | Gold (Au) | Wire | 130 °C, 145 °C, 80 °C, 150 °C, 140 °C, 90 °C, 110 °C, 120 °C, 100 °C, 125 °C, 85 °C, 105 °C | - | -40 – 150 °C |
| 1241396-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 2.5 mm², 1.25 mm², 1.5 mm², 1 mm² | 15 AWG, 16 AWG, 17 AWG, 13 AWG, 14 AWG | Locking Lance | Gold (Au) | Wire | 100 °C, 125 °C, 110 °C, 120 °C, 90 °C, 140 °C, 145 °C, 105 °C, 85 °C, 130 °C, 150 °C, 80 °C | - | -40 – 150 °C |
| 1241396-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1 mm², 2 mm², 1.5 mm², 2.5 mm² | 17 AWG, 16 AWG, 15 AWG, 13 AWG, 14 AWG | Locking Lance | Silver (Ag) | Wire | 105 °C, 140 °C, 100 °C, 110 °C, 120 °C, 125 °C, 80 °C, 90 °C, 130 °C, 85 °C | - | -40 – 140 °C |
| 1241402-1 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 6.3 mm, 4.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .6 mm², .5 mm², 1 mm², .75 mm² | 17 AWG, 18 AWG, 20 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 100 °C, 110 °C, 120 °C, 80 °C, 90 °C, 130 °C, 85 °C, 125 °C | - | -40 – 130 °C |
| 1241402-3 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 5.8 mm, 6.3 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .5 mm², .75 mm², .6 mm² | 19 AWG, 18 AWG, 17 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 90 °C, 130 °C, 80 °C, 85 °C, 125 °C, 120 °C, 110 °C, 140 °C, 105 °C | - | -40 – 140 °C |
| 1241406-1 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 4.8 mm, 6.3 mm | .8 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | No | - | 3 mm², 4 mm², 2.5 mm² | 11 AWG, 13 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 125 °C, 85 °C, 105 °C, 110 °C, 80 °C, 90 °C, 130 °C, 100 °C | - | -40 – 130 °C |
| 1241412-3 | Product Drawing 3D PDF | Receptacle | 5.8 mm, 6.3 mm, 4.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .6 mm², .75 mm², .5 mm² | 20 AWG, 17 AWG, 18 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 140 °C, 105 °C, 125 °C, 120 °C, 100 °C, 110 °C, 130 °C, 90 °C, 80 °C | - | -40 – 140 °C |
| 1743162-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 22 – 18 AWG | .3 – .85 mm² | No | - | .8 mm², .6 mm², .5 mm², .4 mm², .3 mm² | 19 AWG, 22 AWG, 21 AWG, 20 AWG, 18 AWG | Clean Body | Tin (Sn) | Wire | - | - | - |
| 1743163-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 25 – 40 A (Power) | 16 – 14 AWG | 1.25 – 2 mm² | No | - | 2 mm², 1.25 mm², 1.5 mm² | 16 AWG, 15 AWG, 14 AWG | Clean Body | Tin (Sn) | Wire | - | - | - |
| 1418408-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², 1 mm², .75 mm², .6 mm² | 18 AWG, 19 AWG, 17 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 100 °C, 120 °C, 110 °C, 105 °C, 125 °C, 85 °C, 90 °C, 80 °C, 130 °C | - | -40 – 130 °C |
| 1-967591-1 | Product Drawing 3D PDF | Receptacle | 9.5 mm | 1.2 mm | 41 – 100 A (High Power) | 7 – 5 AWG | 10 – 16 mm² | Yes | Single Wire Seal (SWS) | 10 mm², 12 mm², 16 mm² | 5 AWG, 6 AWG, 7 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 110 °C, 125 °C, 100 °C, 105 °C, 130 °C, 80 °C, 85 °C, 90 °C | - | -40 – 130 °C |
| 1-968849-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .6 mm², .5 mm², .75 mm² | 18 AWG, 19 AWG, 20 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 130 °C, 85 °C, 105 °C, 120 °C, 125 °C, 110 °C, 100 °C, 80 °C | - | -40 – 130 °C |
| 1564982-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .6 mm, .8 mm | 25 – 40 A (Power) | 24 – 22 AWG | .2 – .35 mm² | No | - | .2 mm², .25 mm², .3 mm² | 24 AWG, 23 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 130 °C, 120 °C, 100 °C, 110 °C, 90 °C, 125 °C, 85 °C, 105 °C | - | -40 – 130 °C |
| 1534162-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .6 mm², 1 mm², .75 mm² | 18 AWG, 17 AWG, 20 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 125 °C, 130 °C, 90 °C, 110 °C, 85 °C, 105 °C, 120 °C, 100 °C | - | -40 – 130 °C |
| 1534334-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .6 mm | 0 – 24 A (Low Power) | 17 – 15 AWG | 1 – 1.5 mm² | No | - | 1.25 mm², 1.5 mm², 1 mm² | 16 AWG, 15 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 110 °C, 125 °C, 105 °C, 100 °C, 120 °C, 80 °C, 130 °C, 90 °C, 85 °C | - | -40 – 130 °C |
| 1-2208459-3 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 6.3 mm, 5.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .6 mm², 1 mm², .5 mm², .75 mm² | 17 AWG, 18 AWG, 20 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | 140 °C, 130 °C, 105 °C, 145 °C, 80 °C, 90 °C, 85 °C, 100 °C, 150 °C, 125 °C, 120 °C, 110 °C | - | -40 – 150 °C |
| 1-2208461-3 | Product Drawing 3D PDF | Receptacle | 4.8 mm, 6.3 mm, 5.8 mm | .8 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | No | - | 3 mm², 4 mm², 2.5 mm² | 13 AWG, 12 AWG, 11 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 90 °C, 130 °C, 145 °C, 150 °C, 100 °C, 110 °C, 120 °C, 125 °C, 85 °C, 105 °C, 140 °C | - | -40 – 150 °C |
| 1-1355876-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 24 – 20 AWG | .2 – .5 mm² | No | - | .2 mm², .25 mm², .5 mm², .3 mm², .4 mm² | 21 AWG, 24 AWG, 23 AWG, 22 AWG, 20 AWG | Clean Body | Tin (Sn) | Wire | 120 °C, 85 °C, 90 °C, 80 °C, 130 °C, 100 °C, 125 °C, 110 °C, 105 °C | - | -40 – 130 °C |
| 1-1355877-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 15 – 13 AWG | 1.5 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG | Clean Body | Tin (Sn) | Wire | 105 °C, 125 °C, 110 °C, 85 °C, 120 °C, 130 °C, 100 °C, 90 °C, 80 °C | - | -40 – 130 °C |