Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Zerohm Resistor
-
Element Type :
Ceramic Composition
-
Package Size Code :
0204
Electrical Characteristics
-
Power Rating (W):
.125
-
Resistance Class :
Up to 1kΩ
-
Resistance Value (Ω):
0
Termination Features
-
Termination Area Base Material :
Copper
-
Number of Terminations :
2
Dimensions
-
Passive Component Dimensions (mm):
3.5 x 1.85
Packaging Features
-
Packaging Method :
Ammo Packed