Engineered to reduce electrical current flow
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard, or hand- or wave-soldered into a printed circuit board (PCB). We offer a wide variety of through-hole resistors that cover most technologies and mounting styles, including a range of products that go up to 40W in a pluggable style. Our products are rated at 3W and above, providing power at a minimal size. Explore our portfolio of resistors, which includes Citec, Holsworthy, Neohm, and CGS resistors.
Find by Element and Type
Through-Hole Resistors
Also known as a leaded resistor, a through-hole resistor is used to reduce the flow of electrical current within a circuit. A through-hole resistor comes in three variations: axial, which has leads at either end; radial, which has leads pointing downward; and pluggable, which has terminals plugged into the PCB. A carbon film axial resistor is the most common through-hole resistor.
While some through-hole resistors are more useful in breadboarding, prototyping, or other applications that avoid soldering, many through-hole resistors are automatically inserted into PCBs. The components are supplied on bandolier tape and the equipment cuts and forms the leads before inserting them. The whole board is then sent through a wave solder machine to solder the leads in place.
Select Applications
Through-Hole Resistors
Fusible Wirewound Fixed Resistor - Type FWFU Series
TE Connectivity (TE)’s Fusible Wire Wound Fixed (FWFU) Resistor are a special type of resistor that also act as a safety fuse. They allow current to flow normally but break the circuit when the current exceeds a safe level, protecting electronic devices from damage. These resistors are commonly used in power supplies, chargers, and household appliances to help prevent overheating and short circuits. Unlike traditional fuses, they provide some resistance before they “blow,” making them useful for controlling inrush current.
Features -
- UL recognised (UL1412) : UL file no.
- Power up to 7 watts
- RoHS compliant with no exemptions
- Moisture sensitivity level-MSL1
- Flame resistant coating meets UL 94 V0 requirements
- Fusing time up to 120s
HPCR Series Axial Leaded Non-Inductive Bulk Ceramic Resistors provide performance where high peak power or high-energy pulses must be handled in a small size. The advantage of bulk construction is that it produces an inherently non-inductive resistor.
Also, allowing energy and power to be uniformly distributed through the entire ceramic resistor body, there is no film or wire to fail. As alternatives to hard-to-find carbon composition resistors, ceramic composition resistors can be used as drop-in replacements for 2-watt sizes."
The SQ series resistors are wound or deposited on a fine non-alkali ceramic core then embodied in a ceramic case and sealed with an inorganic silica filler. This design provides a resistor with high insulation resistance, low surface temperature, excellent T.C.R., and entirely fireproof construction. These resistors are ideally suited to areas where low cost and efficient thermal performance are essential design criteria. Metal film cores adjusted by laser spiral are used where the resistor value is above that suited to the wire. Similar performance is obtained although short-time overload is slightly derated
Benefits
- High power range offerings
- AEC-Q200 qualification on certain models
- Availability of choice of styles
- Higher stability from available bracketed types
- Operating temperature -55°C to +155°C
- Wide value range based on power requirements and pulse capabilities
- Stable TCR 300PPM/°C
- Custom designs offering flexibility
- Inorganic flame-resistant construction
- Anti-pulse load capability on select models