Please review product documents or contact us for the latest agency approval information.
Body Features
-
Product Orientation :
Vertical
-
Actuator Color :
Ivory
-
Case Color :
Black
-
Case Material :
Polyester GF
Dimensions
-
Product Height :
6.5 mm [ .256 in ]
-
Product Length :
12.29 mm [ .484 in ]
Termination Features
-
Termination Post & Tail Length :
3.81 mm [ .15 in ]
Operation/Application
-
Assembly Process Feature :
Auto-Insert Packaging
Product Type Features
-
DIP & SIP Switch Type :
DIP
-
Sealed Device :
Yes
-
Actuator Style :
Flush Actuator, Slide Actuator
Contact Features
-
Switch Contact Plating Material :
Gold Flash
-
Contact Base Material :
Copper Alloy
Configuration Features
-
Number of Switches :
4
-
Configuration (Pole-Throw) :
Double Pole - Single Throw
Electrical Characteristics
-
Contact Current Rating (A):
.1
-
Operating Voltage (VDC):
50
Housing Features
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Other
-
EU RoHS Compliance :
Not Compliant
-
EU ELV Compliance :
Compliant