Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Force Sensor Type :
OEM Compression Load Cells
Electrical Characteristics
-
Full Scale Range (lbf):
25
-
Supply Voltage Range (VDC):
3
Usage Conditions
-
Operating Temperature Range :
0 – 50 °C [ 32 – 122 °F ]
-
Accuracy (% of FS):
±1
Operation/Application
-
Output Signal Type :
14 Bit I2C
Other
-
Force Direction :
Compression
-
Zero Shift in CTR (%FS/°C):
±.05
-
Sensitivity Shift (%FS/°C):
±.05