Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wire/Cladding Type :
22AWG (7/30) Stranded Copper conductor with White PVC insulation Material
-
NTC Probe Type :
Temperature
-
Sensor Package :
Overmolded
Usage Conditions
-
Operating Temperature Range :
-40 – 70 °C [ -40 – 158 °F ]
-
T_ref for Resistance :
25 °C [ 25 °F ]
-
Resistance (at 25°C) (kΩ):
10000
-
Tolerance Resistance (%):
± 1 @ 25 °C
Configuration Features
-
Electrical Connection :
Open End
Electrical Characteristics
Other
-
EU RoHS Compliance :
Compliant