Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Style :
Thumbwheel
-
Rotary Switch Type :
Rotary
-
Sealed Device :
No
-
Code Type :
BCD
-
Angle of Throw :
36
Configuration Features
-
Number of Positions :
10
-
Number of Switches :
10
Electrical Characteristics
-
Contact Current Rating (A):
.1
-
Operating Voltage (VAC):
20
-
Operating Voltage (VDC):
20
Body Features
-
Case Material :
Thermoplastic
-
Product Orientation :
Vertical
Contact Features
-
PCB Contact Termination Area Plating Material :
Tin
-
Switch Contact Plating Material :
Gold
-
Contact Base Material :
Beryllium Copper
Termination Features
-
Termination Method to Printed Circuit Board :
Through Hole - Solder