Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type :
Discrete Wire
-
Connection Capacity :
Single
Electrical Characteristics
Body Features
-
Insulation Material :
Nylon
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
4.75 mm [ .187 in ]
-
Mating Tab Thickness :
.51 mm [ .02 in ]
-
Terminal Orientation :
Flag
-
Contact Base Material :
Brass
-
Terminal Plating Material :
Unplated
-
Crimp Type :
Tab-Lok
-
Barrel Type :
Open
Termination Features
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support :
With
Dimensions
-
Compatible Insulation Diameter Range :
1.52 – 2.8 mm [ .06 – .11 in ]
-
Product Length :
23.16 mm [ .91 in ]
-
Terminal Material Thickness :
.33 mm [ .013 in ]
-
Wire Size (AWG):
22 – 18
-
Wire Size (mm²):
.32 – .82
Usage Conditions
-
Insulation Option :
Fully Insulated
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94V-2
-
Compatible With Agency/Standards Products :
UL
Packaging Features
-
Packaging Quantity :
2400
-
Packaging Method :
Strip/Reel