Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Load Rating (Ballast) (VA):
1800
-
Load Rating (Tungsten) (W):
1000
-
Surge Protection (Joule):
545
Body Features
-
Cover Material :
High Impact Polypropylene
-
Primary Product Color :
Red
Dimensions
-
Product Height :
35 mm [ 1.4 in ]
-
Product Diameter :
73 mm [ 2.87 in ]
Operation/Application
-
Circuit Application :
Power
Product Type Features
-
Lighting Product Type :
Open Cap
-
Sealable :
Yes
Usage Conditions
-
Operating Temperature Range :
-40 – 65 °C [ -40 – 149 °F ]
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant