Please review product documents or contact us for the latest agency approval information.
Body Features
-
Product Weight (oz):
.7
-
Active Electrical Angle (°):
325
Other
-
Bearing Type :
ABEC 3 Precision
-
Non-Linearity (%):
±.5
-
Non Repeatability and Hysterisis :
Mechanical Backlash < .1°
-
Torque (in-lbs):
2
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant
Usage Conditions
-
Temperature Coefficient of Output (ppm/°C):
400
-
Operating Temperature Range :
-85 – 257 °C [ -85 – 257 °F ]
Configuration Features
-
Electrical Connection :
Gold Plated Brass Terminals
Housing Features
-
Housing Diameter (in):
.5
Electrical Characteristics
-
Supply Voltage Range (VDC):
3.3 – 48
Operation/Application
-
Output Signal Type :
Ratiometric (0-Vsupply)
Dimensions
-
Shaft Diameter :
3.18 mm [ .125 in ]