Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type :
6015 - Potentiometer
Configuration Features
-
Electrical Connection :
Gold Plated Brass Terminals
Electrical Characteristics
-
Supply Voltage Range (VDC):
3.3 – 48
Body Features
-
Active Electrical Angle (°):
340
-
Product Weight (oz):
2
Housing Features
-
Housing Diameter (in):
1.437
Dimensions
-
Shaft Diameter :
6.35 mm [ .25 in ]
Usage Conditions
-
Operating Temperature Range :
-65 – 125 °C [ -87 – 257 °F ]
-
Temperature Coefficient of Output (ppm/°C):
400
Operation/Application
-
Output Signal Type :
Ratiometric (0-Vsupply)
Other
-
Bearing Type :
ABEC 3 Precision
-
Non-Linearity (%):
±.5
-
Non Repeatability and Hysterisis :
Mechanical Backlash < .1°
-
Torque (in-lbs):
.3