Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Product Height :
35 mm [ 1.4 in ]
-
Product Diameter :
73 mm [ 2.87 in ]
Electrical Characteristics
-
Load Rating (Ballast) (VA):
1800
-
Load Rating (Tungsten) (W):
1000
-
Operating Voltage Range (VAC):
120 – 480
Operation/Application
-
Circuit Application :
Power
Body Features
-
Cover Material :
High Impact UV-Stabilized Polycarbonate
Product Type Features
-
Lighting Product Type :
Shorting Cap
-
Sealable :
Yes
Usage Conditions
-
Operating Temperature Range :
-40 – 65 °C [ -40 – 149 °F ]
Other
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant