Connector or Backshell Outside Diameter (mm):18, 22, 20
Connector or Backshell Outside Diameter (in):.71, .79, .87
Industry Standards
Compatible With Approved Standards Products :SAE AS I 81765/1, Type I, DEF Std 59-97 Issue 3 Type DA, BS-G-198-5-DA, UL 224, File E85381, SAE AS 85049/141
Configuration Features
Lipped :Yes
Housing Features
Body Orientation :Right Angle
Usage Conditions
Operating Temperature Range :-55 – 135 °C [ -67 – 275 °F ]