This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Adhesive Requirement  Adhesive Precoat, Adhesive Purchased Separately

  • Lipped  Yes

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer, Polyolefin Flexible Modified, Semi-Rigid Modified Polyolefin, Modified Fluoro-Elastomer

  • Material Systems Code  25, 10, 200

  • Material Code  3, 4, 12, 25

Housing Features

  • Body Orientation  Right Angle

Dimensions

  • Expanded Inside Diameter (Min) (mm) 22.4, 25.7, 33.7, 34, 37.3, 43.7, 50, 63.5

  • Expanded Inside Diameter (Min) (in) .88, 1.01, 1.33, 1.34, 1.47, 1.72, 1.97, 2.5

  • Connector or Backshell Outside Diameter (mm) 18, 20, 22, 24, 26, 28

  • Connector or Backshell Outside Diameter (in) .71, .79, .86, .866, .87, .94, 1.02, 1.1

  • Compatible Cable Diameter Range (mm) 6.4 – 14, 7.4 – 16, 8.4 – 18.3, 9.7 – 21.3, 10.4 – 23.1, 11.4 – 22.4, 12.2 – 27.2, 14.2 – 31.5, 15 – 25.7, 17.5 – 39.1, 18.8 – 33.7, 22.9 – 34, 29.5 – 37.3, 34 – 43.7, 41.1 – 63.5

  • Compatible Cable Diameter Range (in) .331 – .72, .382 – .839, .409 – .909, .45 – .88, .48 – 1.071, .559 – 1.24, .59 – 1.01, .689 – 1.539, .74 – 1.33, .9 – 1.34, 1.16 – 1.47, 1.34 – 1.72, 1.62 – 2.5, 6.4 – 15, 7.4 – 17

  • Compatible Cable Diameter (Max) (mm) 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30, 32, 34

  • Compatible Cable Diameter (Max) (in) .27, .31, .314, .35, .39, .43, .47, .55, .63, .71, .78, .86, .866, .94, 1.02, 1.1, 1.18, 1.25, 1.33, 63

Usage Conditions

  • Operating Temperature Range (°C) -75 – 150, -55 – 135, -55 – 200

  • Operating Temperature Range (°F) -103 – 302, -67 – 275, -67 – 392

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures, Occasional Fluid Exposure, Long-Term Fluid Immersion at High Temperatures

Industry Standards

  • Compatible With Approved Standards Products  SAE AS 85049/141, DEF Std 59-97 Issue 3 Type DD, BS-G-198-5-DE, MIS-34867, SAE AS81765/1 Type II, SAE AS I 81765/4, IEC 62329-3-102, SAE AS81765/1 Type I, DEF Std 59-97 Issue 3 Type DE, SAE AS81765/4, SAE AS I 81765/1, Type II, DEF Std 59-97 Issue 3 Type DA, SAE AS I 81765/1, Type I, VG95343 Parts 6,7,8 and 9, BS-G-198-5-DD, BS-G-198-5-DA, UL 224, File E85381

Other

  • Molded Part Shape Code  222, 222D

  • Adhesive Code  86, 225, 42

Reference Number

  • TE Internal Number CAT-R21-731055

Related Materials
No documentation available.