Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
100mV
Other
-
Non-Linearity ± (%):
.1
-
Port Fitting :
Weldable (5/16-32 UNEF-3A Thread)
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant with Exemptions
Dimensions
-
Product Height :
9.3 mm [ .366 in ]
-
Product Diameter :
15.85 mm [ .624 in ]
Configuration Features
-
Electrical Connection :
Wire Leads
Electrical Characteristics
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Absolute
-
Sensor Package :
Weldable, Threaded Process Fittings
Usage Conditions
-
Pressure (psi):
30
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]