Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Total Error Band ± (%):
1
-
Pressure (psi):
150
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Electrical Characteristics
-
Supply Current (mA):
1.5
-
Supply Voltage Range (V):
5
Other
-
Sensor Options :
None
-
EU RoHS Compliance :
Compliant with Exemptions
-
EU ELV Compliance :
Compliant with Exemptions
Dimensions
-
Product Height :
9.3 mm [ .366 in ]
-
Product Diameter :
15.82 mm [ .622 in ]
Operation/Application
-
Pressure Accuracy ± (%):
.25
-
Output Interface :
I²C (0x28H)
-
Proof Pressure Range :
3X
Configuration Features
-
Electrical Connection :
Cable w/ Connector
Product Type Features
-
Pressure Sensor Type :
Digital Pressure Sensor
-
Pressure Type :
Absolute
-
Sensor Package :
O-Ring Mount