Please review product documents or contact us for the latest agency approval information.
Operation/Application
-
Proof Pressure Range :
3X
-
Output Signal Type :
150mV
Other
-
Non-Linearity ± (%):
.25
-
Port Fitting :
None
-
EU RoHS Compliance :
Compliant
-
EU ELV Compliance :
Compliant
Dimensions
-
Product Height :
13.84 mm [ .54 in ]
Configuration Features
-
Electrical Connection :
Solder Pads
Electrical Characteristics
Product Type Features
-
Pressure Sensor Type :
mV Output Pressure Sensors
-
Pressure Type :
Sealed Gauge
-
Sensor Package :
Weldable
Usage Conditions
-
Pressure :
69 bar [ 1000 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]