Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Digital Pressure Sensor
-
Pressure Type :
Absolute
-
Sensor Package :
Threaded Process Fittings, Weldable
Electrical Characteristics
-
Supply Current (mA):
.0125
-
Supply Voltage Range (V):
3
Dimensions
-
Product Height :
7.5 mm [ .29 in ]
-
Product Diameter :
9.04 mm [ .356 in ]
Usage Conditions
-
Total Error Band ± (%):
2
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Pressure Accuracy ± (%):
3
-
Output Interface :
I²C
-
Proof Pressure Range :
2X
-
Output Signal Type :
24 bit ADC
Other
-
Port Fitting :
Weldable (5/16-32 UNEF-3A Thread)