This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

DT Highspeed Connectors Backshells

180° Cable Exit for Structured Wiring

  • Helps guide cable routing in automotive and industrial applications.

 

Durable PBT Construction

  • Made from Polybutylene Terephthalate (PBT), a thermoplastic known for its strength and resistance.

 

Performs in Extreme Temperatures

  • Designed for operating temperatures ranging from -40°C to 125°C (-40°F to 257°F).

 

Regulatory Compliance for Environmental Standards

  • RoHS and ELV compliant, supporting applications that require regulated materials.
DT Highspeed Connector Backshells feature a 180° cable exit for organized and protected wiring.

Key Features:

DT Highspeed Connectors Backshells

 

Features Details
Cable Exit Angle
180° straight cable exit
Material
PBT (Polybutylene Terephthalate)
Temperature Range -40°C to 125°C (-40°F to 257°F)
Color Black
Product Type Cover – Cable Exit
Housing Orientation 180° body orientation
Compliance RoHS and ELV compliant

 

Real-world Applications:

DT Highspeed Connectors Backshells

Heavy-Duty Vehicle Connectivity

  • Used in commercial trucks, fleet vehicles, and logistics systems where structured cable exits are needed.

 

Agriculture & Off-Highway Equipment

  • Supports tractors, combines, and autonomous farming machinery that require cable protection in demanding conditions.

 

Construction & Mining Equipment

  • Designed for excavators, bulldozers, and industrial machinery, where high-temperature resistance is required.

 

Rail & Public Transit Systems

  • Suitable for trains and public transportation networks that need reliable connector backshell solutions.

 

Industrial & Factory Automation

  • Used in manufacturing and automation systems that require temperature-resistant cable exits.
FAQ

Frequently Asked Questions

DT Highspeed Connectors Backshells

Q: What is the purpose of the DT Highspeed connector backshell?

A: The DT highspeed connector backshell is designed to be used with DT highspeed connectors, featuring a 180° cable exit for structured wiring applications in industrial and automotive environments.

 

Q: What material is the backshell made from?

A: The backshell is constructed from PBT (Polybutylene Terephthalate), a thermoplastic material that is known for its durability and temperature resistance.

 

Q: What temperature range can this backshell handle?

A: The backshell is rated for operation in temperatures ranging from -40°C to 125°C (-40°F to 257°F), making it suitable for various industrial and automotive applications.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Type  Cover - Cable Exit

Body Features

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Primary Product Material  PBT

Housing Features

  • Body Orientation  180

Usage Conditions

  • Operating Temperature (Max)  125 °C [ 257 °F ]

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

Reference Number

  • TE Internal Number CAT-AI5-DHCB

Related Materials
No documentation available.