Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Switch Connection Type
12-Position Connector, DIN Connector
-
Angle of Throw
22.5, 45
-
Actuator Style
Short Handle Selector
-
Rotary Switch Type
Rotary, Selector
-
Sealed Device
Yes
Configuration Features
-
Number of Positions
1, 2, 3
-
Number of Decks
1, 2
-
Number of Switches
1, 2
-
Operating Function
3 Position, Maintained, Change Over 1 Pole, Maintained, Change Over 2 Pole, Maintained
Electrical Characteristics
-
Contact Current Rating (A)
1, 5
-
Operating Voltage (VDC)
32
Body Features
-
Actuator Color
Black, Blue, Red, Yellow
-
Case Material
Polyamide, Thermoplastic
-
Product Orientation
Vertical
Contact Features
-
Contact Base Material
Silver Alloy, Silver Clad Copper
Mechanical Attachment
-
Product Mount Type
Panel Mount
Packaging Features
-
Packaging Method
Box, Bulk
Reference Number
-
TE Internal Number
CAT-AL8-KSDRSS