This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

Low Power Drawer

  • Adds strong and durable front end to CT and Mini CT wire harnesses
  • Withstands higher mating cycles with its gold-plated contacts and heavy duty housing
  • Design prevents mis-insertion and allows for blind mating

15A

Power

MIXED

Power and Signal Capability

HOT

Pluggable

Applications

TE's Family of Low Power Drawers

  • Business and retail equipment
  • Multi-function, laser, and inkjet printers
  • ATM and payment terminals
  • Consumer electronics
  • Appliances
  • Industrial controls
  • Rack and panel equipment
FAQ

Frequently Asked Questions

Q: Does your wire-to-wire application need a high mating cycle capability?

A: TE’s low power drawer family offers mating cycles up to 10,000.

 

Q: Does your application require mixed power and signal?
A: TE’s hybrid low power drawer product portfolio can offer mixed power and signal in one connector system.

READ MORE ABOUT LOW POWER DRAWER CONNECTORS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector & Housing Type  Plug | Receptacle

  • Connector & Housing Type  Plug | Receptacle

  • Connector System  Wire-to-Board | Wire-to-Panel | Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  6 | 8 | 10 | 12 | 16 | 20 | 24

  • Number of Rows  2 | 3

  • Number of Rows  2 | 3

  • Number of Signal Positions  4 | 6 | 10

Electrical Characteristics

  • Termination Resistance (mΩ) 8 | 12 | 16 | 24

Body Features

  • Primary Product Color  Black | Blue

  • Primary Product Color  Black | Blue

Contact Features

  • Contact Base Material  Phosphor Bronze

  • Contact Type  Pin

  • Contact Current Rating (Max) (A) 4 | 15

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Panel Mount Feature  With

  • Mating Retention  With | Without

  • Mating Retention  With | Without

  • Connector Mounting Type  Cable Mount (Free-Hanging) | Panel Mount

Housing Features

  • Centerline (Pitch) (mm) 3.7 | 3.81 | 5 | 7

  • Centerline (Pitch) (in) .148 | .15 | .197 | .276

  • Housing Material  PBT GF

Dimensions

  • Connector Length (mm) 36.6 | 44 | 51.2 | 61.2 | 71.2 | 81.28 | 91.2

  • Connector Length (in) 1.44 | 1.732 | 2.02 | 2.41 | 2.8 | 3.2 | 3.59

  • Connector Width (mm) 15.1 | 20.35 | 25

  • Connector Height (mm) 18.5 | 26.3

  • Connector Height (in) .728 | 1.035 | 5

  • Row-to-Row Spacing (mm) .12 | .16 | 3 | 4 | 7.14 | 7.6 | 7.84 | 9.9

  • Row-to-Row Spacing (in) .12 | .16 | .281 | .299 | .309 | .389 | 3 | 4

  • Row-to-Row Spacing (mm) .12 | .16 | 3 | 4 | 7.14 | 7.6 | 7.84 | 9.9

  • Row-to-Row Spacing (in) .12 | .16 | .281 | .299 | .309 | .389 | 3 | 4

  • Wire Size (AWG) 22 – 26

  • Wire Size (mm²) .12 – .4 | .22 – 2.18

Usage Conditions

  • Operating Temperature Range (°C) -30 – 85 | -20 – 120 | -10 – 80

  • Operating Temperature Range (°F) -22 – 185 | -4 – 248 | 14 – 176

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box & Carton | Package

Related Materials
No documentation available.