Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box & Tray, Tray, Loose Piece
-
Packaging Quantity
20, 35, 49
Dimensions
-
Wire Size (AWG)
24 – 16
-
Connector Height (mm)
19, 10.6
-
Connector Height (in)
.417, .748
-
Connector Length (mm)
34.6, 28.6, 44.4, 21.5, 24.1, 67.1, 31.6
-
Connector Length (in)
1.748, 1.124, 2.642, 1.36, 1.242, .947, .845
-
Compatible Insulation Diameter Range
1.6 – 4 mm [ .063 – .157 in ]
-
Wire Size (mm²)
.2
-
Connector Width
39.62 mm [ 1.56 in ]
-
Row-to-Row Spacing (mm)
3, 4.05, 4, 6, 7
-
Row-to-Row Spacing (in)
.159, .236, .118, .276, .157
Electrical Characteristics
-
Operating Voltage (VDC)
50
-
Operating Voltage (V)
250
-
Operating Voltage (VAC)
50
Contact Features
-
Contact Type
Socket, Pin
-
Contact Base Material
Copper Alloy, Brass, Phosphor Bronze
-
Contact Layout
Inline
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
12, 1.5, 1
Mechanical Attachment
-
Panel Mount Feature
With, Without
-
Mating Retention Type
Latch
-
PCB Mount Retention
Without
-
Strain Relief
Without
-
Mating Retention
With, Without
-
Connector Mounting Type
Cable Mount (Free-Hanging), Panel Mount
Housing Features
-
Housing Material
PBT GF
-
Housing Entry Configuration
Both Ends Closed
-
Centerline (Pitch)
1.5 mm [ .059 in ]
Configuration Features
-
Number of Power Positions
6
-
Number of Signal Positions
20
-
Number of Positions
7, 60, 16, 12, 10, 30, 22, 14, 4, 2, 26
-
Number of Rows
2, 1
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
Body Features
-
Drawer Style
Mini CT, Snap-Fit, Hybrid, Miniature Power
-
Primary Product Color
Black
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug
-
Connector System
Cable-to-Panel, Wire-to-Wire, Wire-to-Panel
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Termination Features
-
Termination Method to Wire & Cable
Crimp/IDC, Crimp
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power & Signal, Power, Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-AM7053-D797P