Wire Housings for PC Board Connections
Specifically designed to mate with our headers and receptacles, we offer a variety of wire housings. Select precisely the options you need for your application. We offer color coding, material options, locking features, keying, and more. Product families include economy power (EP) connectors, Grace Inertia connectors, connectors meeting RAST standards, Positive Lock connectors, signal double lock connectors, MTA connectors, and more.
Signal Level (<5 Amps)
2.5mm Signal Double Lock Connectors
The 2.5 mm signal double lock (2.5 SDL) connectors are compact, single-row connectors available in both wire-to-wire and wire-to-board configurations. The signal double lock connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts, and PC board pin headers in both standard and high-profile versions.
GRACE INERTIA 2.5mm Connectors
GRACE INERTIA 2.5mm pitch connectors feature advanced design concepts to facilitate more stable, reliable, and durable connections. These connectors can be used in a wide range of large electrical products, from home appliances to vending machines that require wire-to-board signal conduction application. For high-volume manufacturers, tape in ammo box packaging is available, which better supports board assembly operations.
Mid-Power (5-15 Amps)
5mm Power Key Connectors
Power key connectors are built to optimize contact seating and proper mating to the PCB header, with design features that permit the release of bubbles created by the PCB potting process. The 5.0 mm centerline connection system offers a compact 20.7 mm mated height and is ergonomically friendly for assembly. Power key connectors are available in various colors and keys to help prevent mismating, and also offer double lock plates as Terminal Position Assistance (TPA) devices.
Power Double Lock Connectors
Power double lock connectors are available in wire-to-wire (including free-hanging and panel mount) and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts, and PC board pin headers, and is available in a contact centerline spacing of 3.96 mm for wire-to-wire and centerline spacing of 3.96 mm, 6.5 mm, and 13.00 mm for wire-to-board.
Economy Power Connectors
Economy Power (EP) and Economy Power II (EP II) wire-to-board connectors are widely utilized for power circuit applications that require a large current carrying capacity. The connectors feature a 250 VAC (EP) to 600 VAC (EP II) voltage rating at up to 7.5A (EP) and 11A (EP II), which makes them ideal for a variety of applications such as household appliances, industrial machinery, and lighting. Additionally, the terminal position assurance (TPA) devices are available for the EP II connector series. The EP connector family offers housing and header styles and configurations in Glow Wire compatible material that also meets UL 94 V-0.
MTA 100 & 156 Connectors
MTA connector system helps reduce labor, cut costs, and streamline assembly. Designed for mass wire termination, MTA connectors minimize manual labor and lower applied costs. These stackable wire-to-board and wire-to-wire connectors utilize insulation displacement contacts (IDC), enabling wire termination without stripping or crimping. They also support wire feed-through for daisy-chain applications and can terminate ribbon cables when paired with the appropriate receptacle assembly and strain relief cover. Board mount headers are available in right-angle and vertical orientations, with both through-hole and surface mount options.
Mid-Power (>14 Amps)
POWER TRIPLE LOCK Connectors
POWER TRIPLE LOCK connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the POWER TRIPLE LOCK connector system has been specifically developed for better power and signal applications. For 3-in-1 reliability, the system offers 3 enhanced methods of connectivity, making your design connections better in every way. It locks in three ways. Cap (or header) and plug latch together. The CPA-connector position assurance-device locks the cap (or header) and plug together.