This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Product Features

1.5mm AMP Mini CT Connectors

  • Two termination methods: IDC, Crimp
  • IDC AWG 26~28
  • Crimp AWG 24~28
  • Circuits range from 2-20 single row and 20-40 dual row
  • Kinked leg options for self-retention on boards
  • Drawer and lattice series
  • Panel mount configuration available
  • RoHS compliant
  • Component Program of Underwriters Laboratories Inc., File No. E28476
  • Canadian Standards Association, File No. LR 7189-133

Select Applications

1.5mm AMP Mini CT

  • Business equipment
  • Industrial machines
  • PCs
  • Printer
  • Audio
  • Air conditioner
  • Lighting
  • Anywhere signals or power are routed
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Connector Assembly

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Panel, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Power Positions  5

  • Number of Signal Positions  20

  • Number of Positions  4, 7, 10, 12, 14, 16, 22, 26, 30, 60

  • Number of Rows  1, 2

Electrical Characteristics

  • Operating Voltage (VDC) 50

  • Operating Voltage (V) 250

  • Operating Voltage (VAC) 50, 250

  • Termination Resistance (mΩ) 4, 12, 16

Body Features

  • Drawer Style  Hybrid, Miniature Power, Mini CT, Snap-Fit

  • Primary Product Color  Black

Contact Features

  • Contact Type  Socket

  • Contact Layout  Inline, Staggered

  • Contact Retention Within Housing  Without

  • Contact Base Material  Brass, Copper Alloy, Phosphor Bronze

  • Contact Current Rating (Max) (A) 1, 1.5, 12

Termination Features

  • Termination Method to Wire & Cable  Crimp/IDC

Mechanical Attachment

  • PCB Mount Retention  Without

  • Panel Mount Feature  Without

  • Mating Retention Type  Latch

  • Strain Relief  Without

  • Mating Retention  With, Without

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

Housing Features

  • Housing Entry Configuration  Both Ends Closed

  • Housing Material  PBT GF

  • Centerline (Pitch)  1.5 mm [ .059 in ]

Dimensions

  • Compatible Insulation Diameter Range  1.6 – 4 mm [ .063 – .157 in ]

  • Connector Length (mm) 28.1, 32.6, 35.6, 38.6, 67.1

  • Connector Length (in) 1.104, 1.281, 1.399, 1.517, 2.637, 2.642

  • Connector Height (in) .582, .747, .748

  • Connector Width (mm) 30.9

  • Wire Size (AWG) 24 – 16

  • Connector Height (mm) 14.8, 19

  • Connector Height (in) .582, .747, .748

  • Wire Size (mm²) .2

  • Row-to-Row Spacing (mm) 4, 4.05, 7, 8.05

  • Row-to-Row Spacing (in) .157, .159, .276, .317

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power, Power & Signal, Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Box & Tray, Loose Piece, Tray

  • Packaging Quantity  25, 49

Reference Number

  • TE Internal Number CAT-AM7053-D797R

Related Materials
No documentation available.