Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Bulk, Box, Loose Piece, Tube
-
Packaging Quantity
2250, 1575, 1800, 1350, 500, 3150
Dimensions
-
Wire Size (AWG)
24
-
Connector Height
14.5 mm [ .571 in ]
-
Connector Length (mm)
7.62, 18.58, 21.12, 16.04, 10.96, 13.5, 8.42, 10.16, 5.88
-
Connector Length (in)
.831, .531, .731, .631, .231, .3, .331, .431
-
Compatible Insulation Diameter Range
1.2 mm [ .047 in ]
-
Wire Size (mm²)
.2 – .24, .22
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
Contact Features
-
Contact Type
Receptacle, Socket
-
Contact Base Material
Phosphor Bronze
-
Contact Underplating Material
Nickel
-
Contact Layout
Inline
-
Contact Current Rating (Max) (A)
3
Mechanical Attachment
-
Panel Mount Feature
Without
-
PCB Mount Retention
Without
-
Strain Relief
Without
-
Mating Retention
With
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF
-
Housing Entry Configuration
Both Ends Closed
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Electrical Characteristics
-
Operating Voltage (V)
500, 1000
-
Insulation Resistance (MΩ)
1000, 5000
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Receptacle
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
7, 5, 4, 3, 6, 8, 2
-
Number of Rows
1
Body Features
-
Primary Product Color
Blue
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Usage Conditions
-
Operating Temperature Range (°C)
-40 – 100, -55 – 125
-
Operating Temperature Range (°F)
-40 – 212, -67 – 257
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-AM74-H3401G