This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our ASBP Pin Terminal Connectors enable transition between aluminum and copper conductors.

Our ASBP Pin Terminal Connectors are range-taking mechanical connectors that accommodate a range of cable sizes from #2 AWG solid to 750 kcmil concentric, stranded Class B. The Pin Terminals can be used for terminating solid, compact, compressed, and concentric stranded AAC as well as ACSR conductors.

The connector's body is manufactured from high conductivity aluminum designed for heavy-duty utility applications. The bores of the connector bodies have a unique grooved surface to enhance electrical contact and minimize resistance at the interface between the connectors and the conductors. The cable entry area is chamfered inside to provide easy cable insertion. The pin terminal connectors are tin-plated, which makes them suitable for the transition between aluminum and copper.

The Pin Terminal Connector's design incorporates shear head bolts, which ensures that the correct torque is applied and consequently the optimal contact force is generated to minimize connection resistance. The primary tool required to install the connector is a standard ratchet wrench with appropriate hexagonal sockets.

bar

Key Features

  • Compatible with cold and heat shrink terminations
  • Range-taking capability
  • Easy installation with no special tools required
  • Metal sealant protects at aluminum-copper transitio
  • Tin-plated protection against corrosion
  • Heavy-duty design made of high strength, tin-plated aluminum alloy
  • Torque-controlled shear head bolts
  • Low contact resistance gives superior electrical performance
bar
bar
FAQ

Frequently Asked Questions

Question: Can TE's Pin Terminal Connectors be used with TE's Raychem cable accessories?

Answer: Yes, our Pin Terminal Connectors are compatible with our heat shrink and cold-applied Raychem splices and termination kits for underground applications up to 35 kV.

 

Question: Which range of conductors can accommodate the shear bolt Pin Terminal Connectors? 

Answer: Our Pin Terminal Connectors can accommodate a wide range of aluminum and copper conductors from #2 AWG compact stranded to 1000 kcmil concentric stranded class B.

 

Question: Is a torque wrench required to install the Pin Terminal Connectors?

Answer: Our Pin Terminal Connectors do not require the use of a torque wrench, the bolt head is pre-engineered to shear off at the appropriate torque level.

 

Question: What tools are needed to install the Pin Terminal Connectors?

Answer: Our Pin Terminal Connectors incorporate shear bolt heads. The shear bolts can be installed with an impact wrench or a standard ratchet.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

Configuration Features

  • Visual Inspection  Yes

  • Number of Bolts  2, 3

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Primary Product Material  Aluminum, Copper

Dimensions

  • Bolt Head Size (Across Flats) (mm) 17, 22

  • Inside Diameter Range (mm) 14.5, 19, 26.5

  • Compatible Conductor Range (AWG/kcmil) 2 – 4/0, 250 – 350, 500 – 750

  • Compatible Conductor Cross-Section Range (mm²) 33.6 – 107, 253 – 380, 127 – 177

Operation/Application

  • Power Component Application Type  Indoor Use, Outdoor Use

  • Mechanical Connector Product Type  Shear Bolt Connector

Industry Standards

  • NEMA Spacing (2-Hole)  No

  • Compatible With Approved Standards Products  ANSI/NEMA CC1-2009

Product Availability

  • Product Availability  Americas, Australia, New Zealand & Pacific Islands

Reference Number

  • TE Internal Number CAT-ASBP

Related Materials

Datasheets & Catalog Pages