This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our ASBS Shear Bolt Connectors are compatible with our Raychem Heat Shrink and Cold Applied Joints.

Our ASBS Shear Bolt Connectors and splice can be used with a wide range of aluminum and copper conductors from #2 AWG compact stranded to 1000 kcmil concentric stranded class B. The primary application of our shear bolt connectors is underground splices up to 35 kV. They are ideally suited for aluminum to aluminum, aluminum to copper and copper to copper applications making them the universal connector solution. Please refer to the test report matrix on the back of our datasheet. The only tool required to install the connector is a standard ratchet wrench with the appropriate sized hexagonal sockets.

The Shear Bolt Connector's design incorporates shear head bolts, which shear off when the needed torque is applied to each bolt and consequently the optimal contact force is generated to minimize connection resistance. A holding tool is recommended to avoid the core bending of conductors and can be ordered from TE (#IT-1000-019).

Our cordless impact wrench (#T25446-000) can also be used to install the connector. This convenient and quick tool has been tested and qualified to install Shear Bolt connectors. The solid center stop (available on all sizes) inside the connector ensures proper conductor positioning and eliminates oil leakage when connecting oil-impregnated conductors.

bar

Key Features

  • Heavy-duty design made of high strength, tin-plated aluminum alloy
  • Compact and smooth body design
  • Dual rated for aluminum and copper conductors
  • Provides long service life under normal operating conditions with reserve capacity for emergency loading conditions
  • Compatible with our Raychem heat shrink and cold applied splices providing an engineered sysem with years of trouble-free performance
bar
bar
  1. How to Properly Cut a Cable When Installing a Connector (English)

When installing the connector of a MV joint, make sure the conductor is entirely inserted in the connector: there is no space between cable insulation and connector. Otherwise, remove conductor from connector and cut to correct size.

FAQ

Frequently Asked Questions

Question: Can TE's Shear Bolt Connectors and splices be used with Raychem cable accessories?

Answer: Our ASBS Shear Bolt Connectors and splices are compatible with our heat shrink and cold-applied splices and termination kits for underground applications up to 35 kV.

 

Question: Which range of conductors can accommodate the Shear Bolt Connectors?

Answer: Our Shear Bolt Connectors accommodate a wide range of aluminum and copper conductors from #2 AWG compact stranded to 1000 kcmil concentric stranded class B.

 

Question: Is a torque wrench required to install the Shear Bolt Connectors?

Answer: Our Shear Bolt Connectors do not require the use of a torque wrench, the bolt head is pre-engineered to shear off at the appropriate torque level.

 

Question: What tools are needed to install the Shear Bolt Connectors?

Answer: Our ASBS incorporate shear bolt heads. The shear bolts can be installed with an impact wrench or a standard ratchet.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

Configuration Features

  • Visual Inspection  Yes

  • Number of Bolts  2, 4

Electrical Characteristics

  • Voltage Class (kV) ≤ 35

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Conductor Type  Compact, Stranded

  • Primary Product Material  Aluminum, Aluminum Alloy

Dimensions

  • Compatible Conductor Range (AWG/kcmil) 1000 – 1000, 2 – 2, 2 – 3/0, 2 – 350, 2 – 4/0, 250 – 350, 3/0 – 500, 350 – 500, 350 – 750, 500 – 750, 600 – 1000, 600 – 750

  • Compatible Conductor Cross-Section Range (mm²) 33.6, 507, 33.6 – 107, 177 – 253, 33.6 – 85, 85 – 253, 253 – 380, 304 – 380, 304 – 507, 127 – 177, 177 – 380

Operation/Application

  • Mechanical Connector Product Type  Shear Bolt Connector

Industry Standards

  • Compatible With Agency/Standards Products  CSA, UL

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Other

  • Conductor Gauge Type  AWG

Reference Number

  • TE Internal Number CAT-ASBS

Related Materials

Datasheets & Catalog Pages