Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
-
Temperature Coefficient (ppm/°C)
±150
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
Electrical Characteristics
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ, 1MΩ – 1GΩ
-
Resistance Value (Ω)
220, 10K, 3.3, 50, 200K, 47, 2.2, 100, 2.6K, 68, 2.2K, 330, 10, 4.7, 6.8K, 22, 1K, 1M, 150, 15, 6.8, 33, 270, 4.7K, 100K, 250, 470, 680
-
Power Rating (W)
100
-
Passive Component Tolerance (%)
10, 5
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Screw Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height
21 mm [ .827 in ]
-
Product Length
38 mm [ 1.496 in ]
-
Product Width
25.5 mm [ 1.004 in ]
Packaging Features
-
Packaging Method
Loose Piece - Tray, Loose Piece - Box
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C339-B349