Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
Electrical Characteristics
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
.47, 1, 150
-
Power Rating (W)
100
-
Passive Component Tolerance (%)
5, 10
Termination Features
-
Number of Terminations
4
-
Chassis Mount Resistor Termination Type
Screw Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height
21 mm [ .827 in ]
-
Product Length
38 mm [ 1.496 in ]
-
Product Width
25.5 mm [ 1.004 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
-
Temperature Coefficient (ppm/°C)
±150
Packaging Features
-
Packaging Method
Loose Piece - Tray
Reference Number
-
TE Internal Number
CAT-C339-B349C