Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125
-
Temperature Coefficient (ppm/°C)
±150
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
Electrical Characteristics
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
1, .47
-
Power Rating (W)
250
-
Passive Component Tolerance (%)
10
Termination Features
-
Number of Terminations
4
-
Chassis Mount Resistor Termination Type
Screw Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height
36 mm [ 1.417 in ]
-
Product Length
67 mm [ 2.638 in ]
-
Product Width
60.25 mm [ 2.372 in ]
Packaging Features
-
Packaging Method
Loose Piece - Tray
Other
-
EU RoHS Compliance
Not Compliant
-
EU ELV Compliance
Not Compliant
Reference Number
-
TE Internal Number
CAT-C339-B349D