Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
1000
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
470, 680
-
Power Rating (W)
800
-
Passive Component Tolerance (%)
5
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Custom Termination
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±440
Packaging Features
-
Packaging Method
Loose Piece - Box
Other
-
EU RoHS Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C339-C4999