Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
High Value/High Voltage Resistors
-
Element Type
Thick Film
Electrical Characteristics
-
Operating Voltage (V)
10000
-
Resistance Class
1kΩ – 1MΩ, 1MΩ – 1GΩ
-
Resistance Value (Ω)
1M, 2K, 3M, 5M, 10M, 25M, 50M, 100M
-
Power Rating (W)
10
-
Passive Component Tolerance (%)
1, 5, 10
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Tapped Brass Ferrule
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±300
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-H99