This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

RL73P Series of High-Power Thick Film Chip Resistors with a metal glaze resistive element and a nickel barrier layer suitable for current sensing positions and several applications such as Communications, and automotive.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Resistor Type  Current Sensing Resistor | Low Ohmic Resistor

  • Element Type  Thick Film

  • Package Size Code  0402 | 0603 | 0805 | 1206 | 2512

Configuration Features

  • Number of Resistors  1

Electrical Characteristics

  • Power Rating (W) .125 | .25 | .5 | 2

  • Resistance Value (Ω) .01 | .011 | .012 | .013 | .015 | .016 | .018 | .02 | .022 | .024 | .027 | .03 | .033 | .036 | .039 | .043 | .047 | .051 | .056 | .062 | .068 | .075 | .082 | .091 | .1 | .11 | .12 | .13 | .15 | .16 | .18 | .2 | .22 | .24 | .27 | .3 | .33 | .36 | .39 | .43 | .47 | .51 | .56 | .62 | .68 | .75 | .82 | .91 | 1

  • Resistance Class  Up to 1kΩ

  • Passive Component Tolerance (%) 1 | 5

Termination Features

  • Surface Mount Resistor Termination Type  Solder

  • Number of Terminations  2

Dimensions

  • Product Height (mm) .32 | .45 | .55 | .74

  • Product Height (in) .013 | .018 | .022 | .029

  • Product Length (mm) 1 | 1.6 | 2 | 3.1 | 6.35

  • Product Length (in) .039 | .063 | .079 | .122 | .25

  • Product Width (mm) .5 | .8 | 1.25 | 1.55 | 3.15

  • Product Width (in) .02 | .031 | .049 | .061 | .124

Usage Conditions

  • Operating Temperature Range  -55 – 155 °C [ -67 – 311 °F ]

  • Temperature Coefficient (ppm/°C) ±200 | ±300 | ±400 | ±600

Packaging Features

  • Packaging Method  Taped & Reeled

Reference Number

  • TE Internal Number CAT-C339-R529A

Related Materials
No documentation available.