Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Resistance Value (Ω)
.1, .15, .47, .68, 1, 1.5, 1.8, 2.2, 2.61, 10, 18, 22, 27, 33, 47, 68, 100, 120, 270, 330, 470, 680, 3.3K, 22K, 2.7K, 10K, 1.2K, 1.5K, 6.8K, 5.6K, 4.7K
-
Power Rating (W)
4, 5, 7, 9, 11, 17
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ
-
Passive Component Tolerance (%)
5, 10
Termination Features
-
Termination Area Base Material
Copper
-
Number of Terminations
2
Dimensions
-
Passive Component Dimensions (mm)
20 x 6.4 x 6.4, 25 x 8 x 7, 38 x 8 x 7, 25 x 10 x 9, 20 x 7 x 8, 38 x 9 x 9, 50 x 10 x 9, 75 x 9 x 9, 75 x 10 x 9, 25 x 6.4 x 6.4, 20 x 8 x 7
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 350
-
Temperature Coefficient (ppm/°C)
±200, ±400
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-SB19